Skip to main content
Renesas Electronics Corporation

Package Information

CAD Model:View CAD Model
Pkg. Type:
Pkg. Code:PRSP0042GA-B
Lead Count (#):
Pkg. Dimensions (mm):
Pitch (mm):

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)
Pb (Lead) FreeNo
ECCN (US)
HTS (US)

Product Attributes

Bit Size8
LVD or PVDNo
DMANo
EthernetNo
CAN (ch)0
Family Name740
MOQ1
Pb (Lead) FreeNo
Program Memory (KB)0
RTCNo

Description

The 3851 Group is supported only for customers who have already adopted these products.