Skip to main content
Renesas Electronics Corporation

Description

The 3851 Group is supported only for customers who have already adopted these products.

Part NumberStatusSamplesStockRoHSPackageBit SizeLead Count (#)CPULVD or PVDDMATimerADCEthernetTemp. Range (°C)
M38513E4-XXXFPObsoleteN/AOut of StockContactPackage8NoNoNo
M38514M6-XXXFP#U0ObsoleteN/AOut of StockRoHS:EN
RoHS:JA
SSOP842#740NoNo8-bit x 4-ch10-bit x 5-chNo-20 to +85
M38514M6-XXXFP#W4ObsoleteN/AOut of StockRoHS:EN
RoHS:JA
SSOP842#740NoNo8-bit x 4-ch10-bit x 5-chNo-20 to +85
M38517F8FP#U0ObsoleteN/AOut of StockRoHS:EN
RoHS:JA
SSOP842#740NoNo8-bit x 4-ch10-bit x 5-chNo-20 to +85
M38517F8FP#W4ObsoleteN/AOut of StockRoHS:EN
RoHS:JA
SSOP842#740NoNo8-bit x 4-ch10-bit x 5-chNo-20 to +85
M38517F8SP#U0ObsoleteN/AOut of StockRoHS:EN
RoHS:JA
SDIP842#740NoNo8-bit x 4-ch10-bit x 5-chNo-20 to +85
M38517M8-XXXFP#U0ObsoleteN/AOut of StockRoHS:EN
RoHS:JA
SSOP842#740NoNo8-bit x 4-ch10-bit x 5-chNo-20 to +85
M38517M8-XXXFP#W4ObsoleteN/AOut of StockRoHS:EN
RoHS:JA
SSOP842#740NoNo8-bit x 4-ch10-bit x 5-chNo-20 to +85

Support Communities

  1. Display is working, weston is not

    started with BSP 3.0.5 update 1, making kernel changes separately because we are booting from SD card only. Kernel version is based on rz-5.10-cip36. we recently got our MIPI-DSI display working but when booting up weston will not run. on the display itself we ...

    May 7, 2024
  2. DMA Transfer to SPI Master

    Hello, I have a simple question about using the DMAC sending data to a SPI Master. I have the DMAC configured to perform 600 transfers of 32 bits on a manual software start in block transfer mode.  The SPI is very quickly getting overwhelmed and throwing the overflow error SPSR ...

    Aug 14, 2018
  3. How do I link the e2studio "Open the SSP User Manual" button to the local SSP user manual html file or the local SSP User Manual pdf file?

    That is a legacy button from when the SSP used to install the SSP documentation into the project directory. It is not user configurable.Hi John- I believe in SSP 1.5.0 RC1 the directory the button expects the SSP documentation to "live in" is the installation directory for ...

    Aug 15, 2018
View All Results from Support Communities (11)

Knowledge Base

  1. What is the difference between parts that start with JM38510 and those that start with M38510?

    Question: What is the difference between parts that start with JM38510 and those that start with M38510?   Answer: Please reference MIL-PRF-38535, Section 3.6.3.2 “JAN” or “J” mark. The "J" marking is a legacy certification mark that was required by MIL-M-38510 device specifications and ...

Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?