Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Description

The 3804L Group is supported only for customers who have already adopted these products.

Part NumberStatusSamplesStockRoHSPackageBit SizeLead Count (#)Operating Freq (Max) (MHz)CPULVD or PVDDMATimerADCDACEthernetTemp. Range (°C)
M38049FFLHP#U0ObsoleteN/AIn StockRoHS:EN
RoHS:JA
LFQFP864#2MHz740NoNo8-bit x 4-ch, 16-bit x 1-ch10-bit x 16-ch8-bit x 2-chNo
M38049FFLKP#U0ObsoleteN/AIn StockRoHS:EN
RoHS:JA
Package8740NoNo8-bit x 4-ch, 16-bit x 1-ch10-bit x 16-ch8-bit x 2-chNo-20 to +85
M38049FFLSP#U0ObsoleteN/AIn StockRoHS:EN
RoHS:JA
SDIP864#740NoNo8-bit x 4-ch, 16-bit x 1-ch10-bit x 16-ch8-bit x 2-chNo-20 to +85
M38049FFLWG#U0ObsoleteN/AOut of StockRoHS:EN
RoHS:JA
TFLGA864#740NoNo8-bit x 4-ch, 16-bit x 1-ch10-bit x 16-ch8-bit x 2-chNo-20 to +85

Support Communities

  1. Can't program 38D5 series with E8a

    Hi all, I have a programming problem for M38D59GFHP, I use my own PCB and connect it to the E8a. The connection between them follow the document "On Board Programming for QzROM / FLASH with E8a Rev. 4.10"., the crystal I use is 4MHz. And when I use FDT ...

    Apr 12, 2023
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?