Description
The 3803H Group is supported only for customers who have already adopted these products.
Applications
- Home Appliance
| Part Number | Status | Samples | Stock | RoHS | Package | Bit Size | RAM (KB) | Lead Count (#) | Operating Freq (Max) (MHz) | CPU | LVD or PVD | DMA | Timer | ADC | DAC | Ethernet | Temp. Range (°C) |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| M38039G4H-XXXHP#U0 | Obsolete | N/A | Out of Stock | RoHS:EN RoHS:JA | LFQFP | 8 | 2KB | 64# | 16.8MHz | 740 | No | No | 8-bit x 4-ch, 16-bit x 1-ch | 10-bit x 16-ch | 8-bit x 2-ch | No | -20 to +85 |
| M38039G4H-XXXKP#U0 | Obsolete | N/A | Out of Stock | RoHS:EN RoHS:JA | Package | 8 | 2KB | 16.8MHz | 740 | No | No | 8-bit x 4-ch, 16-bit x 1-ch | 10-bit x 16-ch | 8-bit x 2-ch | No | -20 to +85 | |
| M38039G4HHP#U0 | Obsolete | N/A | In Stock | RoHS:EN RoHS:JA | LFQFP | 8 | 2KB | 64# | 16.8MHz | 740 | No | No | 8-bit x 4-ch, 16-bit x 1-ch | 10-bit x 16-ch | 8-bit x 2-ch | No | -20 to +85 |
| M38039G4HKP#U0 | Obsolete | N/A | In Stock | RoHS:EN RoHS:JA | Package | 8 | 2KB | 16.8MHz | 740 | No | No | 8-bit x 4-ch, 16-bit x 1-ch | 10-bit x 16-ch | 8-bit x 2-ch | No | -20 to +85 | |
| M38039G4HKP#W4 | Obsolete | N/A | Out of Stock | RoHS:EN RoHS:JA | Package | 8 | 2KB | 16.8MHz | 740 | No | No | 8-bit x 4-ch, 16-bit x 1-ch | 10-bit x 16-ch | 8-bit x 2-ch | No | -20 to +85 | |
| M38039G4HSP#U0 | Obsolete | N/A | In Stock | RoHS:EN RoHS:JA | SDIP | 8 | 2KB | 64# | 16.8MHz | 740 | No | No | 8-bit x 4-ch, 16-bit x 1-ch | 10-bit x 16-ch | 8-bit x 2-ch | No | -20 to +85 |
| M38039G6H-XXXHP#U0 | Obsolete | N/A | Out of Stock | RoHS:EN RoHS:JA | LFQFP | 8 | 2KB | 64# | 16.8MHz | 740 | No | No | 8-bit x 4-ch, 16-bit x 1-ch | 10-bit x 16-ch | 8-bit x 2-ch | No | -20 to +85 |
| M38039G6H-XXXKP#U0 | Obsolete | N/A | Out of Stock | RoHS:EN RoHS:JA | Package | 8 | 2KB | 16.8MHz | 740 | No | No | 8-bit x 4-ch, 16-bit x 1-ch | 10-bit x 16-ch | 8-bit x 2-ch | No | -20 to +85 | |
| M38039G6HHP#U0 | Obsolete | N/A | Out of Stock | RoHS:EN RoHS:JA | LFQFP | 8 | 2KB | 64# | 16.8MHz | 740 | No | No | 8-bit x 4-ch, 16-bit x 1-ch | 10-bit x 16-ch | 8-bit x 2-ch | No | -20 to +85 |
| M38039G6HKP#U0 | Obsolete | N/A | Out of Stock | RoHS:EN RoHS:JA | Package | 8 | 2KB | 16.8MHz | 740 | No | No | 8-bit x 4-ch, 16-bit x 1-ch | 10-bit x 16-ch | 8-bit x 2-ch | No | -20 to +85 | |
| M38039G6HKP#W4 | Obsolete | N/A | Out of Stock | RoHS:EN RoHS:JA | Package | 8 | 2KB | 16.8MHz | 740 | No | No | 8-bit x 4-ch, 16-bit x 1-ch | 10-bit x 16-ch | 8-bit x 2-ch | No | -20 to +85 | |
| M38039G6HSP#U0 | Obsolete | N/A | Out of Stock | RoHS:EN RoHS:JA | SDIP | 8 | 2KB | 64# | 16.8MHz | 740 | No | No | 8-bit x 4-ch, 16-bit x 1-ch | 10-bit x 16-ch | 8-bit x 2-ch | No | -20 to +85 |
| M38039G8H-XXXHP#U0 | Obsolete | N/A | Out of Stock | RoHS:EN RoHS:JA | LFQFP | 8 | 2KB | 64# | 16.8MHz | 740 | No | No | 8-bit x 4-ch, 16-bit x 1-ch | 10-bit x 16-ch | 8-bit x 2-ch | No | -20 to +85 |
| M38039G8H-XXXKP#U0 | Obsolete | N/A | Out of Stock | RoHS:EN RoHS:JA | Package | 8 | 2KB | 16.8MHz | 740 | No | No | 8-bit x 4-ch, 16-bit x 1-ch | 10-bit x 16-ch | 8-bit x 2-ch | No | -20 to +85 | |
| M38039G8HHP#U0 | Obsolete | N/A | Out of Stock | RoHS:EN RoHS:JA | LFQFP | 8 | 2KB | 64# | 16.8MHz | 740 | No | No | 8-bit x 4-ch, 16-bit x 1-ch | 10-bit x 16-ch | 8-bit x 2-ch | No | -20 to +85 |
| M38039G8HKP#U0 | Obsolete | N/A | In Stock | RoHS:EN RoHS:JA | Package | 8 | 2KB | 16.8MHz | 740 | No | No | 8-bit x 4-ch, 16-bit x 1-ch | 10-bit x 16-ch | 8-bit x 2-ch | No | -20 to +85 | |
| M38039G8HKP#W4 | Obsolete | N/A | Out of Stock | RoHS:EN RoHS:JA | Package | 8 | 2KB | 16.8MHz | 740 | No | No | 8-bit x 4-ch, 16-bit x 1-ch | 10-bit x 16-ch | 8-bit x 2-ch | No | -20 to +85 | |
| M38039G8HSP#U0 | Obsolete | N/A | In Stock | RoHS:EN RoHS:JA | SDIP | 8 | 2KB | 64# | 16.8MHz | 740 | No | No | 8-bit x 4-ch, 16-bit x 1-ch | 10-bit x 16-ch | 8-bit x 2-ch | No | -20 to +85 |
| M38039GCH-XXXHP#U0 | Obsolete | N/A | Out of Stock | RoHS:EN RoHS:JA | LFQFP | 8 | 2KB | 64# | 16.8MHz | 740 | No | No | 8-bit x 4-ch, 16-bit x 1-ch | 10-bit x 16-ch | 8-bit x 2-ch | No | -20 to +85 |
| M38039GCH-XXXKP#U0 | Obsolete | N/A | Out of Stock | RoHS:EN RoHS:JA | Package | 8 | 2KB | 16.8MHz | 740 | No | No | 8-bit x 4-ch, 16-bit x 1-ch | 10-bit x 16-ch | 8-bit x 2-ch | No | -20 to +85 | |
| M38039GCH-XXXKP#W4 | Obsolete | N/A | Out of Stock | RoHS:EN RoHS:JA | Package | 8 | 2KB | 16.8MHz | 740 | No | No | 8-bit x 4-ch, 16-bit x 1-ch | 10-bit x 16-ch | 8-bit x 2-ch | No | -20 to +85 | |
| M38039GCH-XXXWG#U0 | Obsolete | N/A | Out of Stock | RoHS:EN RoHS:JA | TFLGA | 8 | 2KB | 64# | 16.8MHz | 740 | No | No | 8-bit x 4-ch, 16-bit x 1-ch | 10-bit x 16-ch | 8-bit x 2-ch | No | -20 to +85 |
| M38039GCHHP#U0 | Obsolete | N/A | Out of Stock | RoHS:EN RoHS:JA | LFQFP | 8 | 2KB | 64# | 16.8MHz | 740 | No | No | 8-bit x 4-ch, 16-bit x 1-ch | 10-bit x 16-ch | 8-bit x 2-ch | No | -20 to +85 |
| M38039GCHKP#U0 | Obsolete | N/A | Out of Stock | RoHS:EN RoHS:JA | Package | 8 | 2KB | 16.8MHz | 740 | No | No | 8-bit x 4-ch, 16-bit x 1-ch | 10-bit x 16-ch | 8-bit x 2-ch | No | -20 to +85 | |
| M38039GCHKP#W4 | Obsolete | N/A | Out of Stock | RoHS:EN RoHS:JA | Package | 8 | 2KB | 16.8MHz | 740 | No | No | 8-bit x 4-ch, 16-bit x 1-ch | 10-bit x 16-ch | 8-bit x 2-ch | No | -20 to +85 | |
| M38039GCHSP#U0 | Obsolete | N/A | Out of Stock | RoHS:EN RoHS:JA | SDIP | 8 | 2KB | 64# | 16.8MHz | 740 | No | No | 8-bit x 4-ch, 16-bit x 1-ch | 10-bit x 16-ch | 8-bit x 2-ch | No | -20 to +85 |
| M38039GCHWG#U0 | Obsolete | N/A | Out of Stock | RoHS:EN RoHS:JA | TFLGA | 8 | 2KB | 64# | 16.8MHz | 740 | No | No | 8-bit x 4-ch, 16-bit x 1-ch | 10-bit x 16-ch | 8-bit x 2-ch | No | -20 to +85 |
Filters
Applied Filters
- Product Change Notice
- Product Change Notice
- Product Change Notice
- DocumentPDF 303 KB REJ99B0048-0401 Rev.4.01 Apr 28, 2016
- Datasheet3803 Group (Spec.H QzROM version) DatasheetRECOMMENDED
- Technical Update
- Application NoteAI-generated Summary: The document explains the 8-bit A/D conversion process and operation for the 3803H Group MCU. The conversion begins by resetting the completion bit and clearing the buffer register. The A/D converter compares the analog input voltage with a reference voltage bit by bit, updating the buffer register accordingly. Conversion completes in 50 cycles at 8 MHz, storing results in specific registers and triggering an interrupt. Tables detail the relationship between digital values and reference voltages for both 8-bit and 10-bit modes.
- Application NoteAI-generated Summary: The document explains how to use the Key Scan function on the 3803H Group MCU with an 8 MHz oscillation frequency. It details a 4x4 key matrix input, specifying scan output pins (P04 to P07) and key input pins (P00 to P03). The scan operates every 2.5 ms with a fixed key input after three matches. Simultaneous pressing of two keys disables input. It includes connection diagrams, RAM and flag definitions, register settings, and control procedures necessary for implementation.Related Files:
- Technical Update
- Application NoteAI-generated Summary: The CPU rewrite mode (EWO mode) enables internal flash memory operations such as read, program, and erase via CPU control by executing the rewrite program in RAM. It supports rewriting the user ROM and data block areas with specific timing for erase and program operations. The system clock adjusts during rewrite mode, and the CPU rewrite program transfers to RAM for execution. The document details memory block sizes, timing, and control flow for the 3803H/3803L MCU groups.Related Files:
- Application NoteAI-generated Summary: Ensure safety in circuit designs by considering potential semiconductor failures that may cause injury, fire, or damage. Use auxiliary circuits, non-flammable materials, and malfunction prevention. Product information may change without notice, and Renesas disclaims liability for damages from inaccuracies. Semiconductors are not for life-critical systems without prior approval. The document explains C language programming basics, project setup, compiler, assembler, linker, debugger, coding tips, stack estimation, and interrupt handling for the Renesas 740 family microcomputers.
- Datasheet3803 Group (Spec.H QzROM version) DatasheetRECOMMENDED
- Datasheet3803 Group (Spec.H) DatasheetRECOMMENDED
Recommended Documents (2)
- Datasheet3803 Group (Spec.H QzROM version) DatasheetRECOMMENDED
- Datasheet3803 Group (Spec.H) DatasheetRECOMMENDED
Datasheets (2)
Manuals & Guides (1)
- Application NoteAI-generated Summary: The document explains the 8-bit A/D conversion process and operation for the 3803H Group MCU. The conversion begins by resetting the completion bit and clearing the buffer register. The A/D converter compares the analog input voltage with a reference voltage bit by bit, updating the buffer register accordingly. Conversion completes in 50 cycles at 8 MHz, storing results in specific registers and triggering an interrupt. Tables detail the relationship between digital values and reference voltages for both 8-bit and 10-bit modes.
- Application NoteAI-generated Summary: The document explains how to use the Key Scan function on the 3803H Group MCU with an 8 MHz oscillation frequency. It details a 4x4 key matrix input, specifying scan output pins (P04 to P07) and key input pins (P00 to P03). The scan operates every 2.5 ms with a fixed key input after three matches. Simultaneous pressing of two keys disables input. It includes connection diagrams, RAM and flag definitions, register settings, and control procedures necessary for implementation.Related Files:
- Application NoteAI-generated Summary: The CPU rewrite mode (EWO mode) enables internal flash memory operations such as read, program, and erase via CPU control by executing the rewrite program in RAM. It supports rewriting the user ROM and data block areas with specific timing for erase and program operations. The system clock adjusts during rewrite mode, and the CPU rewrite program transfers to RAM for execution. The document details memory block sizes, timing, and control flow for the 3803H/3803L MCU groups.Related Files:
- Application NoteAI-generated Summary: Ensure safety in circuit designs by considering potential semiconductor failures that may cause injury, fire, or damage. Use auxiliary circuits, non-flammable materials, and malfunction prevention. Product information may change without notice, and Renesas disclaims liability for damages from inaccuracies. Semiconductors are not for life-critical systems without prior approval. The document explains C language programming basics, project setup, compiler, assembler, linker, debugger, coding tips, stack estimation, and interrupt handling for the Renesas 740 family microcomputers.
- Application NoteAI-generated Summary: The 3803H Group PWM module generates pulse width modulation signals automatically via hardware, allowing modification of period and duty cycle without software intervention. The PWM period depends on the prescaler value and input frequency, while the duty cycle is set by the PWM register. Changes to registers take effect in the next PWM cycle. An example waveform shows a fixed period of 31.875 µs with duty cycle varying incrementally from 0 to 100%. Register settings for enabling PWM and selecting count source are detailed.Related Files:View More (16)
Application Notes & White Papers (16)
- Product Change Notice
- Product Change Notice
- Product Change Notice
Product Notices (PCN, EOL, etc) (3)
- Technical Update
- Technical Update
Errata & Technical Updates (8)
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
Marketing Collateral (2)
- DocumentPDF 303 KB REJ99B0048-0401 Rev.4.01 Apr 28, 2016
- Document
Other (2)
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
Filters
Applied Filters
Software & Tools
Filter by Type
Filter by Provider
Sample Code
Filter by Application
Filter by Function
Filter by Compiler
Filter by IDE
Simulation Models
Partner Solutions
- IDE and Coding ToolRenesas integrated development environment (IDE) (for SuperH, RX, R8C, M32R, M16C, H8SX, H8S, H8, and 740 families).
- Compiler/AssemblerAssembler Package for 740 Family, * Comes with High-performance Embedded Workshop and the simulator debugger.
- Compiler/AssemblerC Compiler Package for 740 Family. High-performance Embedded Workshop and Simulator debugger included.
- EmulatorEmulator for M16C, 7700, 740 Families [Overseas Standards Compliant]. Support for 20MHz-or-less operation of target MCU.
- Programmer (Unit/SW)On-chip debugging emulator available as a flash memory programmer [Available flash programming software: Flash Development Toolkit]
- Programmer (Unit/SW)On-chip debugging emulator available as a flash memory programmer [Available flash programming software: Flash Development Toolkit] [Support MCU/MPU and devices: SuperH RISC engine, R8C, M16C, H8SX, H8S, H8, 740]
- Programmer (Unit/SW)Flash memory programming software. [Support MCU/MPU and devices: SuperH RISC engine, RX, R8C, M16C, H8SX, H8S, H8, 740]
- Programmer (Unit/SW)Connected with a Flash Programmer, these IC Socket Boards enable reprogramming of the on-chip Memory before mounting.
- Software & Tools - Other
- Software & Tools - Other
- SimulatorSimulator Debugger for 740 Family [Support IDE : High-performance Embedded Workshop] (Note: This product is included in Compiler Package and Assembler Package, and is not available separately.)
- Sample CodeRelated Files:
- Sample CodeRelated Files:
- Sample CodeRelated Files:
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
- IDE and Coding ToolRenesas integrated development environment (IDE) (for SuperH, RX, R8C, M32R, M16C, H8SX, H8S, H8, and 740 families).
- Compiler/AssemblerAssembler Package for 740 Family, * Comes with High-performance Embedded Workshop and the simulator debugger.
- Compiler/AssemblerC Compiler Package for 740 Family. High-performance Embedded Workshop and Simulator debugger included.
- EmulatorEmulator for M16C, 7700, 740 Families [Overseas Standards Compliant]. Support for 20MHz-or-less operation of target MCU.
- Programmer (Unit/SW)On-chip debugging emulator available as a flash memory programmer [Available flash programming software: Flash Development Toolkit]View More (11)
Software & Tools (11)
- Sample CodeRelated Files:
- Sample CodeRelated Files:
- Sample CodeRelated Files:
Sample Code (3)
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
Knowledge Base
-
(3803H,3803L) Does SOUT2 goes to high impedance even P51/SOUT2 set to CMOS output?
When the internal is selected as the transfer clock, the SOUT2 pin goes to high impedance regardless of the P51/SOUT2 P-channel output disable bit setting. In regards to timing, the SOUT2 pin goes to high impedance a half-cycle of the transfer clock after the last rise ...
Jun 9, 2005 -
(3803H) Are latch and timer written to during write in and timer value read out?
It depends on the type of timer, as detailed below: Timers 1, 2, X and Y: The timer and latch are written to simultaneously and the timer count value is read regardless of whether the timer is in operation or suspended. Timer Z: The user can choose to have the ...
Dec 1, 2005 -
What state does the A/D converter go when STP instruction is executed?
The A/D converter goes to stop mode in the state it was in at the time the STP instruction was executed. Therefore, please make sure the A/D conversion has completed before executing the STP instruction. Even if the MCU goes to stop mode during an A ...
Mar 1, 2005