Skip to main content
Renesas Electronics Corporation

Description

The 32176 Group is supported only for customers who have already adopted these products. The RX63T Group is recommended for new designs.

Part NumberStatusSamplesStockRoHSPackageBit SizeRAM (KB)Lead Count (#)Supply Voltage (V)Operating Freq (Max) (MHz)CPURTCLVD or PVDDMATimerPWMADCCAN (ch)EthernetTemp. Range (°C)
M32176F2TFP#U0JObsoleteN/AOut of StockRoHS:EN
RoHS:JA
LFQFP3224KB144#3 - 540MHzM32RNoNoNo16-bit x 29-ch, 32-bit x 8-chNo10-bit x 16-ch2No-40 to +85
M32176F2VFP#U0JObsoleteN/AOut of StockRoHS:EN
RoHS:JA
LFQFP3224KB144#3 - 532MHzM32RNoNoNo16-bit x 29-ch, 32-bit x 8-chNo10-bit x 16-ch2No-40 to +125
M32176F3TFP#U0JObsoleteN/AOut of StockRoHS:EN
RoHS:JA
LFQFP3224KB144#3 - 540MHzM32RNoNoNo16-bit x 29-ch, 32-bit x 8-chNo10-bit x 16-ch2No-40 to +85
M32176F3VFP#U0JObsoleteN/AOut of StockRoHS:EN
RoHS:JA
LFQFP3224KB144#3 - 532MHzM32RNoNoNo16-bit x 29-ch, 32-bit x 8-chNo10-bit x 16-ch2No-40 to +125
M32176F4TFP#U0JObsoleteN/AOut of StockRoHS:EN
RoHS:JA
LFQFP3224KB144#3 - 540MHzM32RNoNoNo16-bit x 29-ch, 32-bit x 8-chNo10-bit x 16-ch2No-40 to +85
M32176F4VFP#U0JObsoleteN/AOut of StockRoHS:EN
RoHS:JA
LFQFP3224KB144#3 - 532MHzM32RNoNoNo16-bit x 29-ch, 32-bit x 8-chNo10-bit x 16-ch2No-40 to +125

Support Communities

  1. Latency RA2E1

    Hi, I'm new with microcontroller programming and Renesas one. I'm using a R7FA2E1A73CNH micro. Rrunning with the internal HOCO 48MHz, I'm expecting that the output pin  P010 toggle about every 20ns, but using oscilloscope I measured  about 290ns.This is  code and disassemlyWhy do I have this ...

    Oct 19, 2023
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?