Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • Low on-state resistance
    RDS(on)1 = 13.0 mΩ MAX. (VGS = 10 V, ID = 15 A)
  • Low Ciss: Ciss = 830 pF TYP.
  • 5 V drive available

Description

The 2SK3991 is N-channel MOSFET device that features a low on-state resistance and excellent switching characteristics, and designed for low voltage high current applications such as DC/DC converter with synchronous rectifier.

Part NumberStatusSamplesStockPackageLead Count (#)Carrier TypePb (Lead) Free
2SK3991-ZK-E1-AYObsoleteN/AOut of StockMP-3ZK3#Embossed TapeYes
2SK3991-ZK-E1-AZObsoleteN/AIn StockMP-3ZK3#Embossed TapeYes
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?