Lead Count (#) | 3 |
Pkg. Type | MP-25ZK |
Pb (Lead) Free | Yes |
Moisture Sensitivity Level (MSL) | 1 |
ECCN (US) | |
HTS (US) |
Lead Count (#) | 3 |
Carrier Type | Embossed Tape |
Pb (Lead) Free | Yes |
Application | Industrial, Consumer Use |
Channels (#) | 1 |
ID (A) | 48 |
Lead Compliant | No |
MOQ | 800 |
Moisture Sensitivity Level (MSL) | 1 |
Mounting Type | Surface Mount |
Nch/Pch | Nch |
Pkg. Type | MP-25ZK |
Qualification Level | Industrial |
RDS (ON) (Max) @10V or 8V (mohm) | 12 |
Standard Pkg. Type | TO-263 / D2PAK |
Tape & Reel | No |
VDSS (Max) (V) | 20 |
The 2SK3570-ZK is a Switching N-Channel Power Mosfet.