Skip to main content
Renesas Electronics Corporation
Power MOSFETs for Automotive

Package Information

CAD Model:View CAD Model
Pkg. Type:MP-3Z
Pkg. Code:pkg_7543
Lead Count (#):3
Pkg. Dimensions (mm):
Pitch (mm):

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
RoHS (2SK3377(0)-Z-E1-AY)EnglishJapanese
ECCN (US)
HTS (US)

Product Attributes

Lead Count (#)3
Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
Carrier TypeEmbossed Tape
Channels (#)1
Ciss (Typical) (pF)760
ID (A)20
Lead CompliantNo
MOQ2000
Mounting TypeSurface Mount
Nch/PchNch
Pch (W)30
Pkg. TypeMP-3Z
Qg typ (nC)17
Qualification LevelIndustrial
RDS (ON) (Max) @10V (mohm)44
RDS (ON) (Max) @4.5V (mohm)78
Standard Pkg. TypeTO-252 / DPAK
Tape & ReelNo
Thickness (mm)3
VDSS (Max) (V)60
VGSS (V)20
Vgs (off) (Max) (V)2.5

Description

Support is limited to customers who have already adopted these products.

Nch Single Power MOSFET 60V 20A 44mohm MP-3Z/TO-252 Automotive