Skip to main content
Renesas Electronics Corporation

Description

Support is limited to customers who have already adopted these products.

Nch Single Power MOSFET 60V 20A 44mohm MP-3Z/TO-252 Automotive

Part NumberStatusSamplesStockRoHSPackageLead Count (#)Moisture Sensitivity Level (MSL)Pb (Lead) Free
2SK3377-Z-AZObsoleteN/AIn StockRoHS:EN
RoHS:JA
MP-3Z3#Yes
2SK3377-Z-E1-AZObsoleteN/AOut of StockContactMP-3Z3#1Yes
2SK3377-Z-E2-AZObsoleteN/AIn StockContactMP-3Z3#1Yes
2SK3377(0)-Z-E1-AYObsoleteN/AOut of StockRoHS:EN
RoHS:JA
MP-3Z3#1Yes
2SK3377(0)-Z-E1-AZObsoleteN/AOut of StockContactMP-3Z3#1Yes
2SK3377(0)-Z-E2-AZObsoleteN/AOut of StockRoHS:EN
RoHS:JA
MP-3Z3#1Yes
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?