Features
- Low on-state resistance:
RDS(on)1 = 75 mΩ MAX. (VGS = –10 V, ID = –10 A)
RDS(on)2 = 111 mΩ MAX. (VGS = –4.0 V, ID = –10 A) - Low input capacitance:
Ciss = 1300 pF TYP. (VDS = –10 V, VGS = 0 V) - Built-in gate protection diode
- TO-251/TO-252 package
Description
The 2SJ599 is a Pch Single Power Mosfet -60V -20A 75Mohm Mp-3/To-251.
Applied Filters: