Skip to main content
Renesas Electronics Corporation

Features

  • Low on-state resistance:
    RDS(on)1 = 130 mΩ MAX. (VGS = –10 V, ID = –6 A)
    RDS(on)2 = 190 mΩ MAX. (VGS = –4.0 V, ID = –6 A)
  • Low Ciss: Ciss = 720 pF TYP.
  • Built-in gate protection diode
  • TO-251/TO-252 package

Description

The 2SJ598 is a Pch Single Power Mosfet -60V -12A 130Mohm Mp-3/To-251.

Applied Filters: