| CAD Model: | View CAD Model |
| Pkg. Type: | |
| Pkg. Code: | |
| Lead Count (#): | |
| Pkg. Dimensions (mm): | |
| Pitch (mm): |
| RoHS (2SC5664-E1-AZ) | EnglishJapanese |
| Moisture Sensitivity Level (MSL) | |
| Pb (Lead) Free | Yes |
| ECCN (US) | |
| HTS (US) |
| Cob (Typical) (pF) | 125 |
| IC @25 °C (A) | 3 |
| Lead Compliant | No |
| MOQ | 2500 |
| NPN/PNP | NPN |
| Pb (Lead) Free | Yes |
| Tape & Reel | No |
| VCE (sat) (V) | 0.15 |
| VCEO (V) | 130.6 |
| Vcbo (V) | 130 |
| Vebo (V) | 6 |
| fT (Typical) (GHz) | 0.1 |
| hFE | 300-1200 |
Support is limited to customers who have already adopted these products.
A wide variety of products are rolled out, for example, for uses at high temperature (up to 175°C applicable), high power, and low Vce (sat), and others.