| CAD Model: | View CAD Model |
| Pkg. Type: | MP-3Z |
| Pkg. Code: | pkg_7543 |
| Lead Count (#): | 3 |
| Pkg. Dimensions (mm): | |
| Pitch (mm): |
| Moisture Sensitivity Level (MSL) | 1 |
| Pb (Lead) Free | Yes |
| ECCN (US) | |
| HTS (US) |
| Pkg. Type | MP-3Z |
| Cob (Typical) (pF) | 14 |
| IC @100 °C (A) | 1 |
| IC @25 °C (A) | 1 |
| Lead Compliant | No |
| Lead Count (#) | 3 |
| MOQ | 2000 |
| Moisture Sensitivity Level (MSL) | 1 |
| NPN/PNP | NPN |
| Pb (Lead) Free | Yes |
| Pc (W) | 10 |
| Pch (W) | 10 |
| Tape & Reel | No |
| Thickness (mm) | 3 |
| VCE (sat) (V) | 1 |
| VCEO (V) | 600 |
| Vcbo (V) | 600 |
| Vebo (V) | 7 |
| fT (Typical) (GHz) | 0.03 |
| hFE | 30-120 |
Support is limited to customers who have already adopted these products.
The 2SC3632-Z is designed for High Voltage Switching, especially in Hybrid Integrated Circuits.