| CAD Model: | View CAD Model |
| Pkg. Type: | UPAK |
| Pkg. Code: | pkg_1125 |
| Lead Count (#): | 4 |
| Pkg. Dimensions (mm): | |
| Pitch (mm): |
| RoHS (2SC3380ASTR-E) | EnglishJapanese |
| Moisture Sensitivity Level (MSL) | |
| Pb (Lead) Free | Yes |
| ECCN (US) | |
| HTS (US) |
| Pkg. Type | UPAK |
| Cob (Typical) (pF) | 4 |
| IC @100 °C (A) | 0.1 |
| IC @25 °C (A) | 0.1 |
| Lead Compliant | No |
| Lead Count (#) | 4 |
| MOQ | 1000 |
| NPN/PNP | NPN |
| Pb (Lead) Free | Yes |
| Pc (W) | 1 |
| Tape & Reel | No |
| Thickness (mm) | 1.6 |
| VCE (sat) (V) | 1.5 |
| VCEO (V) | 300 |
| fT (Typical) (GHz) | 0.08 |
| hFE | 30-200 |
Support is limited to customers who have already adopted these products.