| CAD Model: | View CAD Model |
| Pkg. Type: | MPAK |
| Pkg. Code: | pkg_6114 |
| Lead Count (#): | 3 |
| Pkg. Dimensions (mm): | 2 x 3 x 1.4 |
| Pitch (mm): |
| RoHS (2SC2618RDTL-E) | EnglishJapanese |
| Moisture Sensitivity Level (MSL) | |
| Pb (Lead) Free | Yes |
| ECCN (US) | |
| HTS (US) |
| Pkg. Type | MPAK |
| IC @100 °C (A) | 0.5 |
| IC @25 °C (A) | 0.5 |
| Lead Compliant | Yes |
| Lead Count (#) | 3 |
| Length (mm) | 2 |
| MOQ | 3000 |
| NPN/PNP | NPN |
| Pb (Lead) Free | Yes |
| Pc (W) | 0.15 |
| Pkg. Dimensions (mm) | 2 x 3 x 1.4 |
| Tape & Reel | No |
| Thickness (mm) | 1.4 |
| VCE (sat) (V) | 0.6 |
| VCEO (V) | 35 |
| Width (mm) | 3 |
| hFE | 160-320 |
Support is limited to customers who have already adopted these products.