| CAD Model: | View CAD Model |
| Pkg. Type: | MP-45F |
| Pkg. Code: | pkg_7570 |
| Lead Count (#): | 3 |
| Pkg. Dimensions (mm): | |
| Pitch (mm): |
| Moisture Sensitivity Level (MSL) | |
| Pb (Lead) Free | Yes |
| ECCN (US) | |
| HTS (US) |
| Pkg. Type | MP-45F |
| Cob (Typical) (pF) | 200 |
| IC @100 °C (A) | 10 |
| IC @25 °C (A) | -10 |
| Lead Compliant | No |
| Lead Count (#) | 3 |
| Length (mm) | 10 |
| MOQ | 1 |
| NPN/PNP | PNP |
| Pb (Lead) Free | Yes |
| Pc (W) | 30 |
| Tape & Reel | No |
| VCE (sat) (V) | -1.5 |
| VCEO (V) | -100 |
| Vcbo (V) | -100 |
| Vebo (V) | -8 |
| Width (mm) | 15 |
| fT (Typical) (GHz) | 0.08 |
| hFE | 1000-30000 |
Support is limited to customers who have already adopted these products.
The 2SB1432 is a Darlington power transistor that can be directly driven from the output of an IC. This transistor is ideal for OA and FA equipment such as motor and solenoid drivers. In addition, a small resin-molded insulation type package contributes to high-density mounting and reduction of mounting cost.