Skip to main content
Renesas Electronics Corporation
Small Signal Bipolar Transistors

Package Information

Pkg. Type:MM
Pkg. Code:pkg_7507
Lead Count (#):3
Pkg. Dimensions (mm):3 x 3 x 1.4
Pitch (mm):

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
ECCN (US)
HTS (US)

Product Attributes

Pkg. TypeMM
Cob (Typical) (pF)2
IC @100 °C (A)-0.05
IC @25 °C (A)-0.05
Lead CompliantYes
Lead Count (#)3
Length (mm)3
MOQ3000
Moisture Sensitivity Level (MSL)1
NPN/PNPPNP
Pb (Lead) FreeYes
Pc (W)0.2
Pkg. Dimensions (mm)3 x 3 x 1.4
Tape & ReelNo
Thickness (mm)1.4
VCE (sat) (V)-0.3
VCEO (V)-120
Width (mm)3
fT (Typical) (GHz)0.09
hFE135-900

Description

Support is limited to customers who have already adopted these products.