Skip to main content
Renesas Electronics Corporation

Features

  • High hFE and low VCE(sat): hFE ≥ 100 (VCE = −2 V, IC = −3 A) VCE(sat) ≤ 0.3 V (IC = −8 A, IB = −0.4 A)
  • Full-mold package that does not require an insulating board or bushing

Description

Support is limited to customers who have already adopted these products.

The 2SA1744 is a power transistor developed for high-speed switching and features a high hFE at Low VCE(sat). This transistor is ideal for use as a driver in DC/DC converters and actuators. In addition, a small resin-molded insulation type package contributes to high-density mounting and reduction of mounting cost.

Part NumberStatusSamplesStockRoHSPackage
2SA1744-AZObsoleteN/AOut of StockContactMP-45F
2SA1744-S12-AZObsoleteN/AOut of StockRoHS:EN
RoHS:JA
MP-45F
2SA1744(0)-AZObsoleteN/AOut of StockContactMP-45F
2SA1744(0)-S12-AZObsoleteN/AOut of StockRoHS:EN
RoHS:JA
MP-45F
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?