Skip to main content
Renesas Electronics Corporation

Description

2.5V Zero Delay Clock Buffer, Spread Spectrum Compatible

Part NumberStatusSamplesStockPackageLead Count (#)Carrier TypeMoisture Sensitivity Level (MSL)Qty. per Reel (#)Qty. per Carrier (#)Pb (Lead) FreePb Free CategoryTemp. Range (°C)
23S05T-1DCGObsoleteN/AOut of StockSOIC8#Tube1097#Yese3 Sn0 to 70°C
23S05T-1DCG8ObsoleteN/AOut of StockSOIC8#Reel13000#0Yese3 Sn0 to 70°C
23S05T-1DCGIObsoleteN/AOut of StockSOIC8#Tube1097#Yese3 Sn-40 to 85°C
23S05T-1DCGI8ObsoleteN/AOut of StockSOIC8#Reel13000#0Yese3 Sn-40 to 85°C
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?