Warning message
Please log in or register to access this secure document.
Description
3.3V Zero Delay Clock Buffer, Spread Spectrum Compatible
Parameters
| Attributes | Value |
|---|---|
| Temp. Range (°C) | -40 to 85°C, 0 to 70°C |
| Product Category | Zero Delay Buffers |
Package Options
| Pkg. Type | Pkg. Dimensions (mm) | Lead Count (#) | Pitch (mm) |
|---|---|---|---|
| SOIC | 4.9 x 3.9 x 1.5 | 8 | 1.27 |
Applied Filters: