Features
- Supports Category 5 cables with attenuation in excess of 24dB at 100MHz.
- Single-chip, fully integrated PHY provides PCS, PMA, PMD, and AUTONEG sublayers functions of IEEE standard
- 10Base-T and 100Base-TX IEEE 8802.3 compliant
- Single 3.3V power supply
- Highly configurable, supports:
- Media Independent Interface (MII)
- Auto-negotiation with parallel detection
- Node applications, managed or unmanaged
- 10M or 100M full and half-duplex modes
- Loopback mode for diagnostic functions
- Auto-MDI/MDIX crossover correction
- Low-power CMOS (typically 400mW)
- Power-down mode typically 21mW
- Clock and crystal supported
- Fully integrated, DSP-based PMD includes:
- Adaptive equalization and baseline-wander correction
- Transmit wave shaping and stream cipher scrambler
- MLT-3 encoder and NRZ/NRZI encoder
- Small footprint 48-pin 300mil. SSOP package
- Also available in a small footprint 56-pin 8mm x 8mm MLF2 package
- Available in industrial temperature and lead-free
Description
The 1893BF is a low-power, physical-layer device (PHY) that supports the ISO/IEC 10Base-T and 100Base-TX Carrier-Sense Multiple Access/Collision Detection (CSMA/CD) Ethernet standards, ISO/IEC 8802-3. This product is intended for MII, node applications that require the Auto-MDIX feature that automatically corrects crossover errors in plant wiring.
The 1893BF incorporates Digital-Signal Processing (DSP) control in its Physical-Medium Dependent (PMD) sublayer. As a result, it can transmit and receive data on Unshielded Twisted-Pair (UTP) Category 5 cables with attenuation in excess of 24dB at 100MHz. With this patented technology, the 1893BF can virtually eliminate errors from killer packets.
The 1893BF provides a Serial-Management Interface for exchanging command and status information with a Station-Management (STA) entity. The 1893BF Media-Dependent Interface (MDI) can be configured to provide either half- or full-duplex operation at data rates of 10Mb/s or 100Mb/s.
Parameters
| Attributes | Value |
|---|---|
| Core Voltage (V) | 3.3 |
| Input Freq (MHz) | 25 - 25 |
| Temp. Range (°C) | -40 to 85°C |
| Part Number | Status | Samples | Stock | Package | Budgetary Price (USD) | Lead Count (#) | Carrier Type | Moisture Sensitivity Level (MSL) | Qty. per Reel (#) | Qty. per Carrier (#) | Package Area (mm²) | Pitch (mm) | Pkg. Dimensions (mm) | Pb (Lead) Free | Pb Free Category | Temp. Range (°C) | Country of Assembly | Country of Wafer Fabrication |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 1893BFILF | Active | Available | In Stock | SSOP | 1ku | $6.04 | 48# | Tube | 3 | 0 | 30# | 119.3mm² | 0.64mm | 15.9 x 7.5 x 2.3 | Yes | e3 Sn | -40 to 85°C | TAIWAN | TAIWAN |
| 1893BFILFT | Active | N/A | Out of Stock | SSOP | 1ku | $6.04 | 48# | Reel | 3 | 1000# | 0 | 119.3mm² | 0.64mm | 15.9 x 7.5 x 2.3 | Yes | e3 Sn | -40 to 85°C | TAIWAN | TAIWAN |
| 1893BKILF | Active | Available | Out of Stock | VFQFPN | 1ku | $5.23 | 56# | Tray | 3 | 0 | 260# | 64mm² | 0.5mm | 8.0 x 8.0 x 0.85 | Yes | e3 Sn | -40 to 85°C | THAILAND | TAIWAN |
| 1893BKILFT | Active | N/A | Out of Stock | VFQFPN | 1ku | $5.23 | 56# | Reel | 3 | 3000# | 0 | 64mm² | 0.5mm | 8.0 x 8.0 x 0.85 | Yes | e3 Sn | -40 to 85°C | THAILAND | TAIWAN |
| 1893BFLF | Obsolete | N/A | Out of Stock | SSOP | 48# | Tube | 1 | 0 | 30# | 119.3mm² | 0.64mm | 15.9 x 7.5 x 2.3 | Yes | e3 Sn | 0 to 70°C | |||
| 1893BFLFT | Obsolete | N/A | Out of Stock | SSOP | 48# | Reel | 3 | 1000# | 0 | 119.3mm² | 0.64mm | 15.9 x 7.5 x 2.3 | Yes | e3 Sn | 0 to 70°C | |||
| 1893BKLF | Obsolete | N/A | Out of Stock | VFQFPN | 56# | Tray | 3 | 0 | 260# | 64mm² | 0.5mm | 8.0 x 8.0 x 0.85 | Yes | e3 Sn | 0 to 70°C | |||
| 1893BKLFT | Obsolete | N/A | Out of Stock | VFQFPN | 56# | Reel | 3 | 3000# | 0 | 64mm² | 0.5mm | 8.0 x 8.0 x 0.85 | Yes | e3 Sn | 0 to 70°C |
- Product Change NoticePDF 361 KB 7WDXRDKU4E7E-5-55130 Mar 24, 2013
- Product Change NoticePDF 157 KB Sep 17, 2019
- Product Change NoticePDF 983 KB Jun 25, 2019
- Product Change NoticePDF 95 KB 7WDXRDKU4E7E-5-59609 Oct 22, 2015
- Product Change NoticePDF 35 KB 7WDXRDKU4E7E-5-59518 Oct 08, 2015
- Product Change NoticePDF 50 KB 7WDXRDKU4E7E-5-59245 Jul 21, 2015
- Product Change NoticePDF 484 KB 7WDXRDKU4E7E-5-59181 Jul 02, 2015
- End Of Life NoticePDF 550 KB 7WDXRDKU4E7E-5-58647 Mar 11, 2015
- End Of Life NoticePDF 547 KB 7WDXRDKU4E7E-5-58173 Jan 23, 2015
Recommended Documents (1)
Datasheets (1)
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
- Product Change NoticePDF 157 KB Sep 17, 2019
- Product Change NoticePDF 983 KB Jun 25, 2019
- Product Change NoticePDF 95 KB 7WDXRDKU4E7E-5-59609 Oct 22, 2015
- Product Change NoticePDF 35 KB 7WDXRDKU4E7E-5-59518 Oct 08, 2015View More
Product Notices (PCN, EOL, etc) (10)
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.