Skip to main content
Renesas Electronics Corporation

Renesas’ Timing product portfolio has been acquired by SiTime.

Datasheets, documentation, and sample orders remain available on Renesas.com through late 2026. For new designs, purchasing, support, and product inquiries, visit SiTime.com or send an email to [email protected]. Full transition to SiTime is expected by late 2026.

Features

  • Lead-free packaging (Pb-free)
  • Low jitter (typical 27 ps short term jitter)
  • LVCMOS single-ended clock outputs
  • 60/110 MHz speed grades available
  • Uses 3.3 V power supply
  • 5 Volt tolerant Inputs (HSYNC, VSYNC)
  • Coast (ignore HSYNC) capability via VSYNC pin
  • Industry standard I2C-bus programming interface
  • PLL Lock detection via I2C or LOCK output pin
  • 16-pin TSSOP package

Description

The IDT1527 is a low-cost, high-performance frequency generator. It is suited to general purpose phase controlled clock synthesis as well as line locked and genlocked high-resolution video applications. Using IDT's advanced low-voltage CMOS mixed-mode technology, the IDT1527 is an effective clock synthesizer that supports video projectors and displays at resolutions from VGA to beyond XGA. The IDT1527 offers single-ended clock outputs to 60 or 110 MHz. The HSYNC_out, and VSYNC_out pins provide the regenerated versions of the HSYNC and VSYNC inputs synchronous to the CLK output. The advanced PLL uses either its internal programmable feedback divider or an external divider. The device is programmed by a standard I2C-bus™ serial interface and is available in a TSSOP16 package.

Applications

  • Frequency synthesis
  • LCD monitors, video projectors and plasma displays
  • Genlocking multiple video subsystems

Applied Filters: