| Part Number | Status | Samples | Stock | Package | Lead Count (#) | Temp. Grade | Pb (Lead) Free | Carrier Type |
|---|---|---|---|---|---|---|---|---|
| 10496RL10C | Obsolete | N/A | Out of Stock | SB | 32# | C | No | Tube |
| 10496RL10Y | Obsolete | N/A | Out of Stock | SOJ | 32# | C | No | Tube |
| 10496RL10Y8 | Obsolete | N/A | Out of Stock | SOJ | 32# | C | No | Reel |
| 10496RL12C | Obsolete | N/A | Out of Stock | SB | 32# | C | No | Tube |
| 10496RL12Y | Obsolete | N/A | Out of Stock | SOJ | 32# | C | No | Tube |
| 10496RL12Y8 | Obsolete | N/A | Out of Stock | SOJ | 32# | C | No | Reel |
| 10496RL15Y | Obsolete | N/A | Out of Stock | SOJ | 32# | C | No | Tube |
| 10496RL15Y8 | Obsolete | N/A | Out of Stock | SOJ | 32# | C | No | Reel |
Support Communities
-
RZ/A1 video pipeline
Hello, We have a project utilizing RZ/A1H. Unitl now we used the digital video input from channel 0 to the RGB video output - again channel 0.Now we meet some difficulties processing the video from DV0 (BT656) to LCD1 (16-bit RGB). I would be very glad if ...
Apr 30, 2018 -
DA16200 put "Hard Fault Exception" with AT+NWHTC.
Hi,I use US159-DA16200MEVZ with AT Command.When I tried acceess to AWS s3 use on AT+NWHTC(with presigned URL), DA16200 put "Hard Fault Exception".Presigned URL is long(over 1500 character) URL Data. AT CommandAT+NWHTC=https://xxxxxxxx....xxxxxxx,get Debug Message And, I confirmed ...
Mar 9, 2023 -
DA14531 - Writing & Reading Flash-Data
Hello, I am coding based on the ble_app_peripheral example from SDK6.0.16.1144 trying to write and read data from flash. For example I have a char with the value "00000" and would like to write into flash. I also would like to read the value of ...
Mar 21, 2023