| Part Number | Status | Samples | Stock | Package | Lead Count (#) | Temp. Grade | Pb (Lead) Free | Carrier Type |
|---|---|---|---|---|---|---|---|---|
| 10490S10D | Obsolete | N/A | Out of Stock | CDIP | 22# | C | No | Tube |
| 10490S12Y | Obsolete | N/A | Out of Stock | SOJ | 24# | C | No | Tube |
| 10490S12Y8 | Obsolete | N/A | Out of Stock | SOJ | 24# | C | No | Reel |
| 10490S15D | Obsolete | N/A | Out of Stock | CDIP | 22# | C | No | Tube |
| 10490S7D | Obsolete | N/A | Out of Stock | CDIP | 22# | C | No | Tube |
| 10490S7Y | Obsolete | N/A | Out of Stock | SOJ | 24# | C | No | Tube |
| 10490S7Y8 | Obsolete | N/A | Out of Stock | SOJ | 24# | C | No | Reel |
Support Communities
-
CAN bit rate on TB-S3A6
Hi, We would like to evaluate the CAN communication between the SK-S7G2 card (which we already have) and the TB-S3A6 card (to be purchased) with high bit rates (500KBits and 1 MBits). Does the basic X2=32 KHz quartz on the TB-S3A6 board allow these tests or ...
Apr 27, 2018 -
USB Serial port not detected.
I have connected EK-RA6M5 board to my PC using J11 micro USB port. In my PC device manager, no port detected. No unknown device detected. Any Reason ? Do I need to install any specific USB serial port driver ? No issue with J10 micro USB debug port. J-Link was ...
Mar 29, 2023 -
Generating x509 certificate on device using Netx Crypto library.
Hello everyone, I've been working on a project using the Azure RTOS NetX Crypto library and R7FA6M3AH3CFC MCU to establish secure communication between my MCU and Thingsboard. So far, I've successfully generated a private key on the device using the provided functions in the library (_nx_crypto_ec ...
Mar 29, 2023