Skip to main content
Renesas Electronics Corporation
64X4 ECL I/O SRAM

Package Information

Pkg. Type:SOJ
Pkg. Code:PJ32
Lead Count (#):32
Pkg. Dimensions (mm):21.95 x 7.6 x 2.67
Pitch (mm):1.27

Environmental & Export Classifications

Pb (Lead) FreeNo
Moisture Sensitivity Level (MSL)3
ECCN (US)
HTS (US)

Product Attributes

Pkg. TypeSOJ
Lead Count (#)32
Pb (Lead) FreeNo
Carrier TypeTube
Length (mm)21.95
MOQ23
Moisture Sensitivity Level (MSL)3
Package Area (mm²)166.8
Pb Free Categorye0
Pitch (mm)1.27
Pkg. Dimensions (mm)21.95 x 7.6 x 2.67
Qty. per Carrier (#)23
Qty. per Reel (#)0
Requires Terms and ConditionsDoes not require acceptance of Terms and Conditions
Tape & ReelNo
Temp. Range (°C)0 to 70°C
Thickness (mm)2.67
Width (mm)7.6

Description

This product is obsolete.