Skip to main content
16KX4 ECL I/O SRAM

Package Information

Lead Count (#) 28
Pkg. Type SOJ
Pkg. Code PJ28
Pitch (mm) 1.27
Pkg. Dimensions (mm) 17.9 x 7.6 x 2.67

Environmental & Export Classifications

Pb (Lead) Free No
ECCN (US) EAR99
HTS (US) 8542198073
Moisture Sensitivity Level (MSL) 3

Product Attributes

Pkg. Type SOJ
Lead Count (#) 28
Pb (Lead) Free No
Carrier Type Tube
Length (mm) 17.9
MOQ 27
Moisture Sensitivity Level (MSL) 3
Package Area (mm²) 136.0
Pb Free Category e0
Pitch (mm) 1.27
Pkg. Dimensions (mm) 17.9 x 7.6 x 2.67
Qty. per Carrier (#) 27
Qty. per Reel (#) 0
Requires Terms and Conditions Does not require acceptance of Terms and Conditions
Tape & Reel No
Temp. Range 0 to 70°C
Thickness (mm) 2.67
Width (mm) 7.6

Description

This product is obsolete.