| Part Number | Status | Samples | Stock | Package | Lead Count (#) | Temp. Grade | Pb (Lead) Free | Carrier Type |
|---|---|---|---|---|---|---|---|---|
| 101494S10C | Obsolete | N/A | Out of Stock | SB | 28# | C | No | Tube |
| 101494S10CB | Obsolete | N/A | Out of Stock | SB | 28# | M | No | Tube |
| 101494S10XE | Obsolete | N/A | Out of Stock | CPACK | 28# | C | No | Tube |
| 101494S10XEB | Obsolete | N/A | Out of Stock | CPACK | 28# | M | No | Tube |
| 101494S15C | Obsolete | N/A | Out of Stock | SB | 28# | C | No | Tube |
| 101494S15XE | Obsolete | N/A | Out of Stock | CPACK | 28# | C | No | Tube |
| 101494S4-5C | Obsolete | N/A | Out of Stock | SB | 28# | C | No | Tube |
| 101494S4-5XE | Obsolete | N/A | Out of Stock | CPACK | 28# | C | No | Tube |
| 101494S4-5Y | Obsolete | N/A | Out of Stock | SOJ | 28# | C | No | Tube |
| 101494S4-5Y8 | Obsolete | N/A | Out of Stock | SOJ | 28# | C | No | Reel |
| 101494S5C | Obsolete | N/A | Out of Stock | SB | 28# | C | No | Tube |
| 101494S5CB | Obsolete | N/A | Out of Stock | SB | 28# | M | No | Tube |
| 101494S5XE | Obsolete | N/A | Out of Stock | CPACK | 28# | C | No | Tube |
| 101494S5XEB | Obsolete | N/A | Out of Stock | CPACK | 28# | M | No | Tube |
| 101494S5Y | Obsolete | N/A | Out of Stock | SOJ | 28# | C | No | Tube |
| 101494S5Y8 | Obsolete | N/A | Out of Stock | SOJ | 28# | C | No | Reel |
| 101494S6C | Obsolete | N/A | Out of Stock | SB | 28# | C | No | Tube |
| 101494S6CB | Obsolete | N/A | Out of Stock | SB | 28# | M | No | Tube |
| 101494S6XEB | Obsolete | N/A | Out of Stock | CPACK | 28# | M | No | Tube |
| 101494S7C | Obsolete | N/A | Out of Stock | SB | 28# | C | No | Tube |
| 101494S7CB | Obsolete | N/A | Out of Stock | SB | 28# | M | No | Tube |
| 101494S7XE | Obsolete | N/A | Out of Stock | CPACK | 28# | C | No | Tube |
| 101494S7XEB | Obsolete | N/A | Out of Stock | CPACK | 28# | M | No | Tube |
| 101494S7Y | Obsolete | N/A | Out of Stock | SOJ | 28# | C | No | Tube |
| 101494S7Y8 | Obsolete | N/A | Out of Stock | SOJ | 28# | C | No | Reel |
| 101494S8C | Obsolete | N/A | Out of Stock | SB | 28# | C | No | Tube |
| 101494S8Y | Obsolete | N/A | Out of Stock | SOJ | 28# | C | No | Tube |
| 101494S8Y8 | Obsolete | N/A | Out of Stock | SOJ | 28# | C | No | Reel |
Support Communities
-
How to create and integrate Segger EmWin project with RA6M3 LQFP100 processor and 7" screen?
Hello everyone, dear Renesas members.My process of learning Renesas processors continues. I have just received my EK-RA6M3G development kit. I am now able to create and run a project with AppWizard using my kit using Segger Emwin. But in my project I will use a 100 pin one ...
Dec 29, 2022
Support Communities
Get quick technical support online from Renesas Engineering Community technical staff.
Knowledge Base
Browse our knowledge base for helpful articles, FAQs, and other useful resources.