Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • 32MHz Arm® Cortex®-M0+ CPU
  • For control applications that require low power operation modes and fast wake-up times
  • Memory Protection Unit (MPU) for additional safety and security
  • Digital Addressable Lighting Interface (DALI)
  • Smart mix of analog and digital peripherals

Description

Uniquely suited for control applications that require low power operation modes and fast wake-up times, the S128 MCU Group has 256KB of flash memory and 24KB of SRAM. It includes a Memory Protection Unit (MPU) for additional safety and security, a Digital Addressable Lighting Interface (DALI), and a smart mix of analog and digital peripherals.

Commercial software worth over $100K which is available to developers using the Synergy Platform for no charge and with unlimited production license rights. The production-ready SSP is fully tested, maintained, and supported by Renesas.

Parameters

AttributesValue
CPU ArchitectureArm
Main CPUARM Cortex-M0+
Program Memory (KB)256
RAM (KB)24
Carrier TypeBulk (Tray), Full Carton (Tray), Full Tray (Tray)
Supply Voltage (V)1.6 - 5.5
I/O Ports24, 28, 37, 53
DMA (ch)0
DRAM I/FNo
3D GPUNo
Temp. Range (°C)Ta = -40 to +85, Ta = -40 to +105
Operating Freq (Max) (MHz)32
Sub-clock (32.768 kHz)Yes
On-chip OscillatorNo, Yes
Ethernet speedNo
Ethernet (ch)0
EtherCat (ch) (#)0
USB FS (host ch/device ch)( 0 / 1 )
USB HS (host ch/device ch)( 0 / 0 )
USB SS (host ch/device ch)( 0 / 0 )
PCI Express (generation and ch)No
SCI or UART (ch)3
SPI (ch)1, 2
I2C (#)1, 2
CAN (ch)1
CAN-FD (ch)0
SDHI (ch)0
High Resolution Output TimerYes
PWM Output (pin#)9, 10, 14
32-Bit Timer (ch)1
16-Bit Timer (ch) (#)3, 4, 6
8-Bit Timer (ch)0
Standby operable timerYes
Asynchronous General Purpose Timer / Interval Timer (ch)2
16-Bit A/D Converter (ch)0
14-Bit A/D Converter (ch)10, 13, 15, 21
12-Bit A/D Converter (ch)0
10-Bit A/D Converter (ch)0
24-Bit Sigma-Delta A/D Converter (ch)0
16-Bit D/A Converter (ch)0
12-Bit D/A Converter (ch)0
10-Bit D/A Converter (ch) (#)0
8-Bit D/A Converter (ch)3
Capacitive Touch Sensing Unit (ch)9, 12, 21, 28
Graphics LCD ControllerNo
MIPI Interfaces (DSI) (ch)0
MIPI Interfaces (CSI) (ch)0
Image CodecNo
Segment LCD ControllerNo
Security & EncryptionUnique ID, TRNG, AES(128/256)

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
LGA4 x 4 x 0.76360.5
LQFP7 x 7 x 1.5320.8
LQFP7 x 7 x 1.7480.5
LQFP10 x 10 x 1.7640.5
QFN5 x 5 x 0.8320.5
QFN7 x 7 x 0.8480.5

Application Block Diagrams

DALI RGBWW LED Driver Block Diagram
DALI RGBWW LED Driver
DALI 2.0 RGBWW LED driver for driving 5 LED strips via Synergy MCU and 24V boost.

Additional Applications

  • Industrial Flow Measurement

Complete Your Design

Explore complementary products to elevate your design

Part NumberStatusSamplesLongevityStockPackageBudgetary Price (USD)Program Memory (KB)Data Flash (KB)SRAMLead Count (#)Operating Voltage Range (V)Operating Freq (Max) (MHz)DACI/O PortsCAN (ch)SafetySecurity & EncryptionFamily NameDMAEthernetMOQMoisture Sensitivity Level (MSL)Country of AssemblyCountry of Wafer Fabrication
R7FS128782A01CLM#AC1ActiveN/AOut of StockWFLGA1ku | $2.28256KB4KB24 KB36#1.6 - 5.532MHz8-bit x 3-ch281YesUnique ID, TRNG, AES(128/256)SynergyNoNo13MALAYSIAJAPAN
R7FS128783A01CFJ#AA1ActiveAvailable2036 DecIn StockLQFP1ku | $2.15256KB4KB24 KB32#1.6 - 5.532MHz8-bit x 3-ch241YesUnique ID, TRNG, AES(128/256)SynergyNoNo13CHINAJAPAN
R7FS128783A01CFJ#BA1ActiveN/A2036 DecOut of StockLQFP1ku | $2.15256KB4KB24 KB32#1.6 - 5.532MHz8-bit x 3-ch241YesUnique ID, TRNG, AES(128/256)SynergyNoNo20003CHINAJAPAN
R7FS128783A01CFJ#UA1ActiveN/AOut of StockLQFP1ku | $2.15256KB4KB32#32MHz241Unique ID, TRNG, AES(128/256)Synergy2503CHINAJAPAN
R7FS128783A01CFL#AA1ActiveAvailable2036 DecIn StockLFQFP1ku | $2.24256KB4KB24 KB48#1.6 - 5.532MHz8-bit x 3-ch371YesUnique ID, TRNG, AES(128/256)SynergyNoNo13CHINAJAPAN
R7FS128783A01CFL#BA1ActiveN/A2036 DecOut of StockLFQFP1ku | $2.24256KB4KB24 KB48#1.6 - 5.532MHz8-bit x 3-ch371YesUnique ID, TRNG, AES(128/256)SynergyNoNo20003CHINAJAPAN
R7FS128783A01CFL#UA1ActiveN/AOut of StockLFQFP1ku | $2.24256KB4KB48#32MHz241Unique ID, TRNG, AES(128/256)Synergy2503CHINAJAPAN
R7FS128783A01CFM#AA1ActiveAvailable2036 DecIn StockLFQFP1ku | $2.57256KB4KB24 KB64#1.6 - 5.532MHz8-bit x 3-ch531YesUnique ID, TRNG, AES(128/256)SynergyNoNo13CHINAJAPAN
R7FS128783A01CFM#BA1ActiveN/A2036 DecIn StockLFQFP1ku | $2.57256KB4KB24 KB64#1.6 - 5.532MHz8-bit x 3-ch531YesUnique ID, TRNG, AES(128/256)SynergyNoNo12803CHINAJAPAN
R7FS128783A01CFM#UA1ActiveN/AOut of StockLFQFP1ku | $2.57256KB4KB64#32MHz531Unique ID, TRNG, AES(128/256)Synergy1603CHINAJAPAN
R7FS128783A01CNE#AA1ActiveN/AOut of StockHWQFN1ku | $2.24256KB4KB48#32MHz241Unique ID, TRNG, AES(128/256)Synergy13TAIWANJAPAN
R7FS128783A01CNE#BA1ActiveN/AOut of StockHWQFN1ku | $2.24256KB4KB48#32MHz241Unique ID, TRNG, AES(128/256)Synergy33283TAIWANJAPAN
R7FS128783A01CNE#UA1ActiveN/AOut of StockHWQFN1ku | $2.24256KB4KB48#32MHz241Unique ID, TRNG, AES(128/256)Synergy4163TAIWANJAPAN
R7FS128783A01CNG#AA1ActiveN/AIn StockHWQFN1ku | $2.15256KB4KB32#32MHz241Unique ID, TRNG, AES(128/256)Synergy13TAIWANJAPAN
R7FS128783A01CNG#BA1ActiveN/AOut of StockHWQFN1ku | $2.15256KB4KB32#32MHz241Unique ID, TRNG, AES(128/256)Synergy39203TAIWANJAPAN
R7FS128783A01CNG#UA1ActiveN/AOut of StockHWQFN1ku | $2.15256KB4KB32#32MHz241Unique ID, TRNG, AES(128/256)Synergy4903TAIWANJAPAN

Complete Your Design

Explore complementary products to elevate your design

Renesas Boards & Kits