Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • Wide supply voltage range: Down to 1.2V
  • Ultra-low input bias current: 1pA typical
  • Low quiescent current: 10µA/ch
  • Low integrated noise: 5.5µVP-P (0.1Hz to 10Hz)
  • Rail-to-rail input/output capability
  • Gain bandwidth product: 350kHz
  • Low input offset voltage: ±0.5mV
  • Integrated RFI and EMI input filtering
  • Unity-gain stable with no phase reversal
  • Operating temperature range: -40°C to 125°C

Description

The RRA79044 quad, ultra-low voltage operational amplifier delivers exceptional performance and efficiency for a variety of demanding applications. This op amp operates seamlessly within a wide voltage range from 1.2V to 5.5V, featuring rail-to-rail input and output capabilities. Engineered specifically for power-sensitive applications, the RRA79044 significantly reduces power consumption through a very low quiescent current of just 10µA (typical). Its ability to function reliably at supply voltages as low as 1.2V positions it as one of the industry's leading solutions for power-sensitive applications. All devices operate across the temperature range of -40°C to +125°C and are available in a wide variety of packages.

Parameters

AttributesValue
Channels (#)4
Bandwidth (MHz)0.35
Offset Voltage (Max) (mV)2.15
IBIAS (nA)0.001
CMRR (dB)89
PSRR (db)94
Rail-to-Rail InputYes
Rail-to-Rail OutputYes
Common Mode Input Voltage Range (V)1.2 - 5.5
IS per Amp (mA)0.013
Noise VN (nV/√Hz)70
Single Supply Voltage Range (V)1.2 - 5.5
Slew Rate (V/µs)0.2
Input Offset Voltage Vio (Max) (mV (±))2.15
Supply Current Icc/Idd (Max) (mA)0.013
Qualification LevelIndustrial

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
SOICN8.7 x 3.9 x 0.0014
TSSOP5.0 x 4.4 x 0.90140.7

Product Comparison

RRA79044ISL28413RRA78640ISL28433ARRA79004
Single Supply Voltage Range1.2 - 5.51.8 - 5.51.5 - 5.5, 1.8 - 5.51.8 - 5.51.8 - 5.5
Bandwidth (MHz)0.352100.341
Input Offset Voltage Vio (Max) (mV (±))2.1552.15-1.6
IBIAS (nA)0.0010.0030.00660.0370.005
Supply Current Icc/Idd (Max) (mA)0.013-0.52-0.078

Applications

  • Smart and Connected IoT Devices
  • Advanced Wearable Technologies
  • Portable and Personal Electronics
  • Building Automation
  • Environmental Sensors
Part NumberStatusSamplesLongevityStockPackageCarrier TypeMoisture Sensitivity Level (MSL)
RRA79044-SKHActiveAvailable2036 MarIn StockTSSOPReel1
RRA79044-SLHActiveAvailable2036 MarIn StockSOICNReel3