Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • Power supply range: 2.7V to 40V
  • Input common-mode range: -0.3V to 40V
  • Transconductance: 2µA/mV (typical)
    • ±1% accuracy (TA = 25°C)
    • ±1.5% accuracy (TA = -55°C, 125°C)
  • Voltage offset: 10µV (typical), V+ = 12V
  • Adjustable gain with a single resistor
  • Radiation acceptance testing
    • HDR (50-300rad(Si)/s): 100krad(Si)
    • LDR (<10mrad(Si)/s): 75krad(Si)
  • SEE hardness (see SEE report for details)
    • No SEB (V+ = 35V): 86.4MeV•cm2/mg
    • No SEB (V+ = 42V): 43.0MeV•cm2/mg
  • Electrically screened to SMD 5962-20212

Description

The ISL70100SEH is a radiation-hardened 40V current sense amplifier built on the Renesas proprietary PR40 Silicon-on-Insulator (SOI) process. This device has a wide power supply range of 2.7V to 40V. The input common-mode voltage is independent of the supply voltage and extends from -0.3V to 40.0V, making it ideal to use in both high-side and low-side applications.

The ISL70100SEH is a transconductance amplifier that monitors the current using an external sense resistor and outputs a current proportional to the sensed voltage. The overall voltage gain is adjustable with a single resistor from the output to the ground.

This amplifier has an extremely low offset voltage and input bias currents, making it ideal for precision sensing applications. It has a minimum bandwidth of 500kHz with a slew rate of 500µA/µs, which makes it useful for current feedback in telemetry applications. When the part is powered down (V+ = V- = 0V), the sense pins (RS+, RS-) are high impedance to avoid loading the monitored circuit.

The part is available in a hermetically sealed 10 Ld ceramic flat-pack package or die form and operates across the full military temperature range of -55°C to +125°C.

Parameters

AttributesValue
RatingSpace
Common Mode Input Range (V)-0.3 - 40
Supply Voltage (min) (V)2.7 - 2.7
Supply Voltage (max) (V)40 - 40
Transconductance (typ) (µA/mV)2
Voltage Offset (typ) (µV)10
Temp. Range (°C)-40 to +85°C, -40 to +125°C, -55 to +125°C
TID HDR (krad(Si))100
TID LDR (krad(Si))75
DSEE (MeV·cm2/mg)86.4
FlowRH Hermetic
Qualification LevelClass V, EM
Die Sale Availability?Yes
PROTO Availability?Yes

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
—0.0 x 0.0 x 0.00——
CFP6.5 x 6.5 x 0.00101.3
DIE———

Applications

  • High-side or low-side current sensing
  • Battery monitoring
  • Power management
  • Motor control
  • Command, telemetry, and control systems
Part NumberStatusSamplesStockRoHSPackageLead Count (#)Carrier TypeMoisture Sensitivity Level (MSL)Pitch (mm)Pkg. Dimensions (mm)DLA SMDPb (Lead) FreePb Free CategoryMOQTemp. Range (°C)Qualification LevelTID LDR (krad(Si))DSEE (MeV·cm2/mg)CAGE code
ISL70100SEHF/PROTOActiveAvailableIn StockContactCFP10#TrayNot Applicable1.3mm6.5 x 6.5 x 0.00ExemptGold Plate over compliant Undercoat-e41-40 to +85°CEM7586.434371
ISL70100SEHVFActiveN/AIn StockContactCFP10#TrayNot Applicable1.3mm6.5 x 6.5 x 0.005962R2021201VXCExemptGold Plate over compliant Undercoat-e425-55 to +125°CClass V7586.434371
ISL70100SEHVXActiveN/AOut of StockRoHS:EN
RoHS:JA
DIE5962R2021201V9ANo100-40 to +125°CClass V7586.434371
ISL70100SEHX/SAMPLEActiveN/AOut of StockContactPackageDie Waffle PackNot Applicable0.0 x 0.0 x 0.00YesNot Applicable10-40 to +125°CEM7586.434371

Renesas Boards & Kits

Support Communities

  1. ISL70100SEHVF FAILURE RATE

    Hi, Could you please share FIT (Failure in Time) value of "ISL70100SEHVF" ? Thank you

    Jan 17, 2025

Knowledge Base

  1. ISL70100SEH and ISL73100SEH Input Voltage Derating

    We already derate our parts. Our datasheets and SMDs show the absolute maximum voltages and currents under beam. Customers sometimes will write this into their specifications making notation that absolute max and recommended voltage rating from the vendor already derates the part. So you should not have to do any ...

    Sep 12, 2025
  2. Can the Hi-Rel Current Sense Amplifiers be Used for Both High-Side and Low-Side Sensing Configurations?

    Yes. They can be used for both high or low-side sensing. There are two internal amplifiers and a common mode range detector. When the common mode voltage is below 1.7V the low-side amplifier is used to sense current and when the common mode voltage is above 1 ...

    Jul 11, 2025
  3. Can the Hi-Rel Current Sense Amplifiers Sense Current Bidirectionally?

    The current can only be sensed in the positive direction, i.e. current flowing from RS+ to RS- pins.

    Jul 11, 2025
View All Results from Knowledge Base (4)