Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • Low Input Offset Voltage: 6µV, Max.
  • Low Offset Drift: 0.05µV/°C, Max.
  • Quiescent Current (Per Amplifier): 18µA, Typ.
  • Single Supply Range: +1.65V to +6.0V
  • Dual Supply Range: ±0.825V to ±3.0V
  • Low Noise (0.01Hz to 10Hz): 1.0µVP-P, Typ.
  • Rail-to-Rail Inputs and Output
  • Input Bias Current: 180pA, Max.
  • Operating Temperature Range: -40 °C to +125 °C

Description

The ISL28233 is a dual micropower, chopper stabilized operational amplifier that is optimized for single and dual supply operation from 1.65V to 6.0V and ±0.825V to ±3.0V. Its low supply current of 18µA and wide input range enable the ISL28233 to be an excellent general purpose op amp for a wide range of applications. This op amp is ideal for handheld devices that operate off 2 AA or single Li-ion batteries. The ISL28233 is available in 8 Ld MSOP, 8 Ld SOIC and 8 Ld DFN packages and operates over the temperature range of -40 °C to +125 °C.

Parameters

AttributesValue
Channels (#)2
Temp. Range (°C)-40 to +125°C
Bandwidth (MHz)0.4
IBIAS (nA)0.18
IS per Amp (mA)0.018
Offset Voltage (Max) (mV)0.006
Slew Rate (V/µs)0.2
Rail-to-Rail InputYes
Rail-to-Rail OutputYes
Single Supply Voltage Range (V)1.8 - 6
Gain Min1
IOUT (A)0.017
Noise VN (nV/√Hz)65
AVOL (dB)174
CMRR (dB)125
PSRR (db)138
EnableNo
VOUT (V)4.9
VS (Min) (V)1.8
VS (Max) (V)6
Thermal ShutdownNo

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
DFN3.0 x 3.0 x 0.9080.7
MSOP3.0 x 3.0 x 0.0080.7
SOICN4.9 x 3.9 x 0.0081.3

Applications

  • Bidirectional Current Sense
  • Temperature Measurement
  • Medical Equipment
  • Electronic Weigh Scales
  • Precision/Strain Gauge Sensor
  • Precision Regulation
  • Low Ohmic Current Sense
  • High Gain Analog Front Ends
Part NumberStatusSamplesStockRoHSPackageBudgetary Price (USD)Lead Count (#)Carrier TypeMoisture Sensitivity Level (MSL)Pkg. Dimensions (mm)Pitch (mm)Pb (Lead) FreePb Free CategoryTemp. Range (°C)Country of AssemblyCountry of Wafer Fabrication
ISL28233FBZActiveN/AIn StockRoHS:EN
SOICN1ku | $1.618#Tube14.9 x 3.9 x 0.001.3mmYesPb-Free 100% Matte Tin Plate w/Anneal-e3-40 to +125°CMALAYSIAUSA
ISL28233FBZ-T7ActiveN/AIn StockRoHS:EN
SOICN1ku | $1.618#Reel14.9 x 3.9 x 0.001.3mmYesPb-Free 100% Matte Tin Plate w/Anneal-e3-40 to +125°CMALAYSIAUSA
ISL28233FRZActiveN/AIn StockRoHS:EN
DFN1ku | $1.618#Tube33.0 x 3.0 x 0.900.7mmYesPb-Free 100% Matte Tin Plate w/Anneal-e3-40 to +125°CMALAYSIAUSA
ISL28233FRZ-T13ActiveN/AOut of StockRoHS:EN
DFN1ku | $1.618#Reel33.0 x 3.0 x 0.900.7mmYesPb-Free 100% Matte Tin Plate w/Anneal-e3-40 to +125°CMALAYSIAUSA
ISL28233FUZActiveN/AIn StockRoHS:EN
MSOP1ku | $1.618#Tube23.0 x 3.0 x 0.000.7mmYesPb-Free 100% Matte Tin Plate w/Anneal-e3-40 to +125°CMALAYSIAUSA
ISL28233FUZ-T7ActiveN/AOut of StockRoHS:EN
MSOP1ku | $1.618#Reel23.0 x 3.0 x 0.000.7mmYesPb-Free 100% Matte Tin Plate w/Anneal-e3-40 to +125°CMALAYSIAUSA
ISL28233FBZ-T7AObsoleteN/AOut of StockRoHS:EN
SOICN8#Reel14.9 x 3.9 x 0.001.3mmYesPb-Free 100% Matte Tin Plate w/Anneal-e3-40 to +125°C
ISL28233FRZ-T7ObsoleteN/AOut of StockRoHS:EN
DFN8#Reel23.0 x 3.0 x 0.900.7mmYesPb-Free 100% Matte Tin Plate w/Anneal-e3-40 to +125°C
ISL28233FRZ-T7AObsoleteN/AIn StockRoHS:EN
DFN8#Reel33.0 x 3.0 x 0.900.7mmYesPb-Free 100% Matte Tin Plate w/Anneal-e3-40 to +125°C
ISL28233FUZ-T7AObsoleteN/AIn StockRoHS:EN
MSOP8#Reel23.0 x 3.0 x 0.000.7mmYesPb-Free 100% Matte Tin Plate w/Anneal-e3-40 to +125°C

Renesas Boards & Kits

Knowledge Base

  1. Can you explain what a chopper-stabilized amplifier is and what advantages it has over a regular operational amplifier?

    ... amplifier input stage is modulated to a higher frequency (the chopping frequency) where the filter stage filters it out. Therefore the op amp has very low offset error and low offset drift.  Its 1/f noise is also greatly reduced.           This FAQ applies to ISL28133, ISL28134, ISL28233, and ISL28433.

  2. Do chopper amplifiers have any negative characteristics that users should know about?

    ... small in the ISL28XXX series of amplifiers, but it is present. Chopper-stabilized amplifiers are usually used for low frequency applications, DC measurement being most common, so this clock residue which is at much higher frequency can easily be filtered out.   This FAQ applies to ISL28133, ISL28134, ISL28233, and ISL28433.

  3. What dictates the noise performance of the chopper amplifier?

    ... uses much less current than the ISL28134.  Noise in a transistor is reduced proportional to the square of the current value.  The noise peaking at about 8KHz is due to the summing behavior of the two amplifier paths inside the architecture.       This FAQ applies to ISL28133, ISL28134, ISL28233, and ISL28433.