Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • Guaranteed 10µA maximum quiescent current over-temperature
  • Guaranteed wider operating voltage range over entire operating temperature range
  • 2% threshold accuracy (ICL7665SA)
  • Dual comparator with precision internal reference
  • 100ppm/°C temperature coefficient of threshold voltage
  • 100% tested at 2V
  • Output current sinking ability: Up to 20mA
  • Individually programmable upper and lower trip voltages and hysteresis levels
  • Pb-Free available (RoHS Compliant)

Description

The ICL7665S super CMOS micropower Over/Under voltage detector contains two low power, individually programmable voltage detectors on a single CMOS chip. Requiring typically 3μA for operation, the device is intended for battery-operated systems and instruments which require high or low voltage warnings, settable trip points, or fault monitoring and correction. The trip points and hysteresis of the two voltage detectors are individually programmed via external resistors. An internal bandgap type reference provides an accurate threshold voltage while operating from any supply in the 1. 6V to 16V range. The ICL7665S, super programmable Over/Under voltage detector is a direct replacement for the industry standard. The ICL7665B offering wider operating voltage and temperature ranges, improved threshold accuracy (ICL7665SA), and temperature coefficient, and guaranteed maximum supply current. All improvements are highlighted in the electrical characteristics section. All critical parameters are guaranteed over the entire commercial and industrial temperature ranges.

Parameters

AttributesValue
Voltage Monitors (#)2
Input Voltage (Min) (V)1.6
Input Voltage (Max) (V)16
Adjustable POR TimeoutNo
Adjustable VtripYes
Fixed VtripNo
InterfaceN/A
Manual ResetNo
Monitor Voltage (Max) (V)16 - 16
WDTNo
TwinPin™ MR#/RST#No
Reset Output TypeActive Low
VMONITORAdj to 1.3V Ref
Advanced FeaturesProgrammable Hysteresis
Qualification LevelStandard

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
SOICN4.9 x 3.9 x 0.0081.3

Applications

  • Pocket pagers
  • Portable instrumentation
  • Charging systems
  • Memory power back-up
  • Battery operated systems
  • Portable computers
  • Level detectors
Part NumberStatusSamplesStockRoHSPackageBudgetary Price (USD)Lead Count (#)Carrier TypeMoisture Sensitivity Level (MSL)Pitch (mm)Pkg. Dimensions (mm)Pb (Lead) FreePb Free CategoryTemp. Range (°C)Country of AssemblyCountry of Wafer Fabrication
ICL7665SAIBAZA-TActiveAvailableIn StockRoHS:EN
SOIC1ku | $2.828#Reel11.3mm4.9 x 3.9 x 0.00YesPb-Free 100% Matte Tin Plate w/Anneal-e3-40 to +85°CCHINAUSA
ICL7665SCBAZ-TActiveAvailableOut of StockRoHS:EN
SOIC1ku | $1.498#Reel11.3mm4.9 x 3.9 x 0.00YesPb-Free 100% Matte Tin Plate w/Anneal-e30 to +70°CCHINAUSA
ICL7665SACBAZObsoleteN/AIn StockRoHS:EN
SOIC8#Tube11.3mm4.9 x 3.9 x 0.00YesPb-Free 100% Matte Tin Plate w/Anneal-e30 to +70°C
ICL7665SACBAZ-TObsoleteN/AIn StockRoHS:EN
SOIC8#Reel11.3mm4.9 x 3.9 x 0.00YesPb-Free 100% Matte Tin Plate w/Anneal-e30 to +70°C
ICL7665SACBAZAObsoleteN/AOut of StockRoHS:EN
SOICN8#Tube11.3mm4.9 x 3.9 x 0.00YesPb-Free 100% Matte Tin Plate w/Anneal-e30 to +70°C
ICL7665SACBAZA-TObsoleteN/AIn StockRoHS:EN
SOIC8#Reel11.3mm4.9 x 3.9 x 0.00YesPb-Free 100% Matte Tin Plate w/Anneal-e30 to +70°C
ICL7665SACPAObsoleteN/AOut of StockContactPDIP8#TubeNot Applicable2.5mm9.7 x 6.6 x 3.94NoHot Solder Dip/Solder Plate Comm. PDIP ONLY0 to +70°C
ICL7665SACPAZObsoleteN/AIn StockRoHS:EN
PDIP8#TubeNot Applicable2.5mm9.7 x 6.6 x 3.94YesPb-Free 100% Matte Tin Plate w/Anneal-e30 to +70°C
ICL7665SAIBAZALast Time BuyN/AIn StockRoHS:EN
SOIC1ku | $2.748#Tube11.3mm4.9 x 3.9 x 0.00YesPb-Free 100% Matte Tin Plate w/Anneal-e3-40 to +85°CCHINAUSA
ICL7665SAIPAZObsoleteN/AIn StockRoHS:EN
PDIP8#TubeNot Applicable2.5mm9.7 x 6.6 x 3.94YesPb-Free 100% Matte Tin Plate w/Anneal-e3-40 to +85°C
ICL7665SCBAZLast Time BuyN/AIn StockRoHS:EN
SOIC1ku | $1.318#Tube11.3mm4.9 x 3.9 x 0.00YesPb-Free 100% Matte Tin Plate w/Anneal-e30 to +70°CCHINAUSA
ICL7665SCBAZAObsoleteN/AIn StockRoHS:EN
SOICN8#Tube11.3mm4.9 x 3.9 x 0.00YesPb-Free 100% Matte Tin Plate w/Anneal-e30 to +70°C
ICL7665SCBAZA-TObsoleteN/AOut of StockRoHS:EN
SOICN8#Reel11.3mm4.9 x 3.9 x 0.00YesPb-Free 100% Matte Tin Plate w/Anneal-e30 to +70°C
ICL7665SCPAZObsoleteN/AIn StockRoHS:EN
PDIP8#TubeNot Applicable2.5mm9.7 x 6.6 x 3.94YesPb-Free 100% Matte Tin Plate w/Anneal-e30 to +70°C
ICL7665SIBAZLast Time BuyN/AIn StockRoHS:EN
SOIC1ku | $1.938#Tube11.3mm4.9 x 3.9 x 0.00YesPb-Free 100% Matte Tin Plate w/Anneal-e3-40 to +85°CCHINAUSA
ICL7665SIBAZ-TLast Time BuyN/AOut of StockRoHS:EN
SOIC1ku | $1.918#Reel11.3mm4.9 x 3.9 x 0.00YesPb-Free 100% Matte Tin Plate w/Anneal-e3-40 to +85°CCHINAUSA
ICL7665SIBAZAObsoleteN/AIn StockContactSOICN8#Tube11.3mm4.9 x 3.9 x 0.00YesPb-Free 100% Matte Tin Plate w/Anneal-e3-40 to +85°C
ICL7665SIBAZA-TObsoleteN/AOut of StockContactSOICN8#Reel11.3mm4.9 x 3.9 x 0.00YesPb-Free 100% Matte Tin Plate w/Anneal-e3-40 to +85°C

Renesas Boards & Kits

Support Communities

  1. ICL7665SACPA absolete

    We use ICL7665SACPA and we ccanot buy anymore. Whats are alternative?

    Apr 24, 2025
  2. Temperature range for part number

    My part number is "ICL7665SACBAZ" How do I map the component name in the BOM to the temperature range options on the data sheet?

    Apr 30, 2024