Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • Output frequency range: 171.875.5MHz to 18GHz
  • Ultra-low phase noise VCO
    • -60.6dBc (35fs RMS) integrated phase jitter from 20kHz to 100MHz at 6GHz
  • Figure of Merit: -236dBc/Hz
  • Input reference frequency: 10MHz to 1GHz (LVPECL, LVDS); 10MHz to 250MHz (LVCMOS)
  • Fractional-N synthesizer and integer-N synthesizer
  • 32-bit of fractional and modulus resolution
  • Phase frequency detector (PFD) operation up to 500MHz (Integer mode) or 250MHz (Fractional mode)
  • Programmable RF output power levels
  • -40 °C to +95 °C ambient temperature range; and up to +105 °C case temperature
  • 3.3V single power supply operation
  • Integrated LDOs for good power supply noise immunity
  • 7mm × 7mm 48-VFQFN package
  • SPI interface is compatible with 1.8V logic and tolerant to 3.3V
  • Supported in the Timing Commander™ design tool

Description

The 8V97003 is a high-performance wideband microwave synthesizer/Phase Lock Loop (PLL) that generates output frequencies up to 18GHz from an integrated Voltage Controlled Oscillator (VCO) offering an octave of frequency tuning range. The device offers a high-performance 32-bit fractional feedback divider and an output divider to allow users to fully benefit from the wideband characteristics of the VCO. The device's figure of merit (FOM) of -236dBc/Hz and the excellent VCO performance allow for very low phase noise and RMS phase jitter. The 8V97003 offers a very low output-to-output phase skew drift of <10° across all operating conditions and frequencies, reducing radio path recalibration occurrences in beamforming applications, such as 5G radio card massive MIMO systems. The output drivers have programmable output power settings and can deliver high single-ended output power up of +12dBm at 8GHz, and +4dBm at 18GHz, when using inductively loaded output terminations (double termination). When the outputs are resistively loaded, the output drivers can deliver a single-ended output power of +9.5dBm at 8GHz, and up to -2.5dBm at 12GHz. The output power can be further increased when using differential outputs and measuring the output power differentially. The 8V97003 relies on a single 3.3V power supply and offers low noise integrated LDOs for excellent power supply noise immunity.

Parameters

AttributesValue
Output Freq Range (MHz)171.875 - 18000
Supply Voltage (V)3.3 - 3.3
Package Area (mm²)25
Battery BackupNo
Battery SealNo
CPU Supervisory Function PORNo
Crystal Frequency TrimmingNo
Frequency Out PinNo
Inputs (#)1
Input Freq (MHz)10 - 1000
Synthesis ModeInteger, Fractional
105°C Max. Case Temp.1
FunctionWideband RF synthesizer w/integrated VCO
Grade5G
Output Power Range (dBm)-2 - 13
Product CategoryRF Synthesizer, Ultra-Low Jitter Clocks (<300 fs RMS)

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
VFQFPN7.0 x 7.0 x 0.9480.5

Application Block Diagrams

eCPRI Mass MIMO for RRU Block Diagram
eCPRI Mass MIMO for RRU
eCPRI MIMO RRU with low phase noise, deterministic latency, and high timing precision for 5G networks.

Additional Applications

  • 5G millimeter wave wireless infrastructure
  • Massive MIMO
  • Phase Array Antennas and beamforming
  • Wireless backhaul
  • Point-to-point and point-to-multipoint microwave links
  • Satellites/VSATs
  • Test equipment/instrumentation
  • Clock generation
  • High-speed RF converter sampling clocks
  • Radar

Complete Your Design

Explore complementary products to elevate your design

Part NumberStatusSamplesStockRoHSPackageBudgetary Price (USD)Lead Count (#)Carrier TypeMoisture Sensitivity Level (MSL)Qty. per Reel (#)Qty. per Carrier (#)Pb (Lead) FreePb Free CategoryTemp. Range (°C)Country of AssemblyCountry of Wafer Fabrication
8V97003NLGIActiveAvailableIn StockContactVFQFPN1ku | $41.3948#Tray30260#Yese3 Sn-40 to 85°C (Tc ≤ 105°C)CHINA, TAIWANUSA
8V97003NLGI/WActiveAvailableOut of StockRoHS:EN
RoHS:JA
VFQFPN48#Reel32000#0Yese3 Sn-40 to 85°C (Tc ≤ 105°C)
8V97003NLGI8ActiveN/AOut of StockContactVFQFPN1ku | $41.3948#Reel32000#0Yese3 Sn-40 to 85°C (Tc ≤ 105°C)TAIWANUSA

Complete Your Design

Explore complementary products to elevate your design

Renesas Boards & Kits

Support Communities

  1. 8V97003-EVK mechanical data

    Is there a STEP (3D) file for the evaluation board available? Or at least some mechanical drawing or Gerber files? I'd like to print an enclosure for it and some other PCBs so it would be nice to get some dimensions. Thanks in advance!

    Dec 14, 2023
  2. N/C 8V97003 VDDOUTB if not used?

    Can I pull down VDDOUTB and (!)RF_OUT_B with 50R to GND or what is the recommended procedure if I only want to use output A in my design? Thx

    Oct 14, 2024
  3. 8V97003-EVK schematic

    Hello! The manual (R31UH0016EU0105 Rev.1.05) of the 8V97003-EVK states that the schematics of the board are at the end of the document, but they aren't. Any idea where to find them? Specifically I'd like to know if the REF_IN inputs are alreads AC-coupled ...

    Nov 30, 2023
View All Results from Support Communities (5)