Skip to main content
Renesas Electronics Corporation

Renesas’ Timing product portfolio has been acquired by SiTime.

Datasheets, documentation, and sample orders remain available on Renesas.com through late 2026. For new designs, purchasing, support, and product inquiries, visit SiTime.com or send an email to [email protected]. Full transition to SiTime is expected by late 2026.

Features

  • Two 1:8, low skew, low additive jitter LVPECL fanout buffers
  • Two differential clock inputs
  • Differential PCLKA, nPCLKA and PCLKB, nPCLKB pairs can accept the following differential input levels: LVDS, LVPECL, CML
  • Differential PCLKA, nPCLKA and PCLKB, nPCLKB pairs can also accept single-ended LVCMOS levels.
  • Maximum input clock frequency: 2GHz
  • Output bank skew: 15ps (typical)
  • Propagation delay: 390ps (maximum)
  • Low additive phase jitter, RMS: 54fs (maximum) (fREF = 156.25MHz, VPP = 1V, 12kHz to 20MHz, VCC = 3.3V)
  • Full 3.3V and 2.5V supply voltage
  • Maximum device current consumption (IEE): 143mA
  • Available in a Lead-free (RoHS 6), 48-lead VFQFN package
  • -40 °C to 85 °C ambient operating temperature

Description

The 8SLVP2108I is a high-performance differential dual 1:8 LVPECL fanout buffer designed for the fanout of high-frequency, very-low additive phase noise clock and data signals. The 8SLVP2108I is characterized for operation from a 3.3V or 2.5V power supply. Guaranteed output-to-output and part-to-part skew characteristics make the 8SLVP2108I ideal for those clock distribution applications demanding well-defined performance and repeatability. Two independent buffers with eight low-skew outputs each are available. The integrated bias voltage references enable easy interfacing of single-ended signals to the device inputs. The device is optimized for low power consumption and low additive phase noise.

Parameters

AttributesValue
Temp. Range (°C)-40 to 85°C
Product CategoryClock Buffers & Drivers, RF Buffers

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
VFQFPN7.0 x 7.0 x 0.9480.5

Application Block Diagrams

eCPRI Mass MIMO for RRU Block Diagram
eCPRI Mass MIMO for RRU
eCPRI MIMO RRU with low phase noise, deterministic latency, and high timing precision for 5G networks.

Applied Filters: