Skip to main content
Renesas Electronics Corporation

M6 (VQFN 48)

TitleInformation
Package Description
Descriptive text for this package.
48-VQFN 7 x 7 x 0.85 mm 0.5 mm Pitch
Package Status
Active
Package Type
VQFN
Package Code
The unique identifier of this package.
M6
Lead Count
48
Pb (Lead) Free
Yes
Length
7mm
Width
7mm
Thickness
Seated height or Package height
(Please check the outline drawing)
0.85mm
Pitch
0.5mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
7 x 7 x 0.85

Support