Skip to main content
Renesas Electronics Corporation
MIPI D-PHY Transceiver for CSI-2/DSI IP (Samsung 28nm FD-SOI)

Package Information

CAD Model:View CAD Model
Pkg. Type:
Pkg. Code:
Lead Count (#):
Pkg. Dimensions (mm):
Pitch (mm):

Environmental & Export Classifications

Pb (Lead) Free
Moisture Sensitivity Level (MSL)
ECCN (US)
HTS (US)

Product Attributes

ProtocolMIPI
FunctionD-PHY, Transceiver
ProcessSoft macro & Samsung 28nm
Data Rate (Mbps)1500
InterfaceCSI-2, DSI, PPI
Number of Channels4
Supply Voltage Range (V)Core: 1.1V, I/O: 1.8V
Data Rate RS-485/RS-2321500

Description

Renesas' MIPI® D-PHY™ Transmitter/Receiver IP is a 4 data lanes transmitter/receiver hard macro for DSI℠/CSI-2® fabricated using Samsung's 28nm Fully Depleted Silicon-on-Insulator (FD SOI) process.