Skip to main content
Renesas Electronics Corporation
12-bit, 2Msps, 1.8V, 0.5µs, SAR Analog-to-Digital Converter IP

Package Information

CAD Model:View CAD Model
Pkg. Type:
Pkg. Code:
Lead Count (#):
Pkg. Dimensions (mm):
Pitch (mm):

Environmental & Export Classifications

Pb (Lead) Free
Moisture Sensitivity Level (MSL)
ECCN (US)
HTS (US)

Product Attributes

MethodSuccessive Approximation Register
ProcessTSMC CLN28HPC+
Resolution (bits)12bits
Number of Channels14 (Input), 1 (Output)
Conversion Rate (Max) (kSPS)2000
No-Load Operating Current1mA (Max.)
Analog Supply Voltage (V)1.65 - 1.95
Digital Supply Voltage (V)0.9 - 1.08
Temp. Range (°C)-40°C to 125°C
Product CategoryADC

Description

The T28HPM_AT28MADC000412206BSKA is a 12-bit, 2Msps, 1.8V, 0.5µs, successive approximation register (SAR) analog-to-digital converter (A/D) that is fabricated using TSMC's CLN28HPC+ (CMOS Logic Node 28nm High-Performance Compact Plus) process technology.