Skip to main content
Renesas Electronics Corporation
LVDS I/O Buffer IP

Package Information

CAD Model:View CAD Model
Pkg. Type:
Pkg. Code:
Lead Count (#):
Pkg. Dimensions (mm):
Pitch (mm):

Environmental & Export Classifications

Pb (Lead) Free
Moisture Sensitivity Level (MSL)
ECCN (US)
HTS (US)

Product Attributes

ProtocolLVDS
FunctionI/O buffer
ProcessTSMC 16, 22, 28, 40nm, and Samsung 14nm
Data Rate (Mbps)600 to 1000
InterfaceLVDS
Number of Channels1
Supply Voltage Range (V)1.8 ± 0.15
Data Rate RS-485/RS-232600 to 1000

Description

Renesas' LVDS I/O Buffer IP has a driver and receiver from TSMC's 16nm, 22nm, 28nm, or 40nm and Samsung's 14nm process.