Skip to main content
Renesas Electronics Corporation
2-Channel, 8-Bit, R-String Digital-to-Analog Converter IP (2µA)

Package Information

CAD Model:View CAD Model
Pkg. Type:
Pkg. Code:
Lead Count (#):
Pkg. Dimensions (mm):
Pitch (mm):

Environmental & Export Classifications

Pb (Lead) Free
Moisture Sensitivity Level (MSL)
ECCN (US)
HTS (US)

Product Attributes

MethodR-String
ProcessTSMC T40ULP+ESF3
Resolution (bits)8bits
Number of Channels2
Conversion Rate (Max) (kSPS)30
No-Load Operating Current0.04 to 4.0mA
Analog Supply Voltage (V)1.62 - 3.63
Temp. Range (°C)-40°C to 125°C
Product CategoryDAC

Description

The AT4UFDAC00010815DBDFA0 is a dual-channel, 8-bit, digital-to-analog converter (D/A) IP that is fabricated using TSMC's T40ULP+ESF3 (40nm Ultra-Low Power with Embedded SuperFlash 3) wafer process.

This voltage output D/A converter supports a wide supply range from 1.62V to 3.63V, enhances linearity, and reduce current consumption.