Skip to main content
Renesas Electronics Corporation
Temperature Sensor IP with Analog Output Buffer (TSMC T40LP)

Package Information

CAD Model:View CAD Model
Pkg. Type:
Pkg. Code:
Lead Count (#):
Pkg. Dimensions (mm):
Pitch (mm):

Environmental & Export Classifications

Pb (Lead) Free
Moisture Sensitivity Level (MSL)
ECCN (US)
HTS (US)

Product Attributes

MethodAnalog Out
ProcessTSMC T40LP
Temp. Range (°C)-40°C to 125°C
Analog Supply Voltage (V)2.7 - 3.6
Digital Supply Voltage (V)1.04 - 1.26
Product CategoryTemperature Sensor

Description

The AT40LTPS00002027T36A0 is a temperature sensor IP with an analog output buffer that outputs an analog voltage that corresponds to the detected temperature of large-scale integration (LSI). This sensor IP is fabricated using TSMC's T40LP (40nm Low Power (LP)) process technology.