| CAD Model: | View CAD Model |
| Pkg. Type: | |
| Pkg. Code: | |
| Lead Count (#): | |
| Pkg. Dimensions (mm): | |
| Pitch (mm): |
| Pb (Lead) Free | |
| Moisture Sensitivity Level (MSL) | |
| ECCN (US) | |
| HTS (US) |
| Method | Successive Approximation Register |
| Process | TSMC CLN40LP |
| Number of Channels | 1 |
| Conversion Rate (Max) (kSPS) | 2500 |
| No-Load Operating Current | 0.7mA (Typ.), 1.1mA (Max.) |
| Analog Supply Voltage (V) | 2.7 - 3.6 |
| Digital Supply Voltage (V) | 1.04 - 1.26 |
| Temp. Range (°C) | -40°C to 125°C |
| Product Category | ADC |
The AT40LADC000112206BSAA1 is a 12-bit, 2.5Msps, 3V, 0.4µs, successive approximation register (SAR) analog-to-digital converter (A/D) that is fabricated using TSMC's CLN40LP (CMOS Logic Node 40nm Low Power (LP)) process technology.