Skip to main content
Renesas Electronics Corporation
1.7GHz Analog PLL for Frequency Multiplying IP

Package Information

CAD Model:View CAD Model
Pkg. Type:
Pkg. Code:
Lead Count (#):
Pkg. Dimensions (mm):
Pitch (mm):

Environmental & Export Classifications

Pb (Lead) Free
Moisture Sensitivity Level (MSL)
ECCN (US)
HTS (US)

Product Attributes

ProcessTSMC 28nm HPM/HPC
VCO Operating Range (MHz)850 - 1700
Input Freq (MHz)9.6 - 216
Output Freq Range (MHz)850 - 1700
Analog Supply Voltage (V)1.62 - 1.98
Digital Supply Voltage (V)0.935 - 1.08
Spread SpectrumNo
Temp. Range (°C)-40°C to +125°C
Product CategoryPLL

Description

The AT28MPLL0001MP1P7G18V1A is a 1.7GHz analog phase-locked loop (PLL) IP for frequency multiplying using TSMC's 28nm HPM/HPC (High-Performance Mobile/High-Performance Compact) process technology.