Skip to main content
Renesas Electronics Corporation
Flat Panel Display Link Transmitter IP (TSMC 28nm HPC)

Package Information

CAD Model:View CAD Model
Pkg. Type:
Pkg. Code:
Lead Count (#):
Pkg. Dimensions (mm):
Pitch (mm):

Environmental & Export Classifications

Pb (Lead) Free
Moisture Sensitivity Level (MSL)
ECCN (US)
HTS (US)

Product Attributes

ProtocolFPD-Link
FunctionTransmitter
ProcessTSMC 28nm HPC
Data Rate (Mbps)1050
InterfaceLVDS
Number of Channels5
Input Freq (MHz)75
Supply Voltage Range (V)Core: 1.0V, I/O: 1.8V
Data Rate RS-485/RS-2321050
Input Freq (MHz)75 - 75

Description

Renesas' Flat Panel Display Link (FPD-Link) Transmitter is a useful 5-channel LVDS driver. The IP enables 7:1 parallel-to-serial converting of TSMC's 28nm HPC (High-Performance Compact) process.