| CAD Model: | View CAD Model |
| Pkg. Type: | |
| Pkg. Code: | |
| Lead Count (#): | |
| Pkg. Dimensions (mm): | |
| Pitch (mm): |
| Pb (Lead) Free | |
| Moisture Sensitivity Level (MSL) | |
| ECCN (US) | |
| HTS (US) |
| Method | Analog Out |
| Process | TSMC T28HPC+ |
| Temp. Range (°C) | -40°C to 125°C |
| Analog Supply Voltage (V) | 1.7 - 1.9 |
| Digital Supply Voltage (V) | 0.98 - 1.08 |
| Product Category | Temperature Sensor |
The AT28_TPS0000AB3K16T20A_NOADC is a temperature sensor IP with an analog output buffer that outputs an analog voltage that corresponds to the detected temperature of large-scale integration (LSI). This sensor IP is fabricated using TSMC's T28HPC+ (High-Performance Compact Plus) process technology.