| CAD Model: | View CAD Model |
| Pkg. Type: | |
| Pkg. Code: | |
| Lead Count (#): | |
| Pkg. Dimensions (mm): | |
| Pitch (mm): |
| Pb (Lead) Free | |
| Moisture Sensitivity Level (MSL) | |
| ECCN (US) | |
| HTS (US) |
| Method | 12bits Digital Out |
| Process | TSMC 28HPC+ |
| Temp. Range (°C) | -40°C to 125°C |
| Analog Supply Voltage (V) | 1.62 - 1.98 |
| Digital Supply Voltage (V) | 0.9 - 1.08 |
| Product Category | Temperature Sensor |
The AT28_TPS0000AB3K16T20A temperature sensor IP with analog-to-digital converter (A/D) outputs a digital code that corresponds to the detected temperature of large-scale integration (LSI). This sensor IP is fabricated using TSMC's 28HPC+ (28nm High-Performance Compact Plus) process technology.