| CAD Model: | View CAD Model |
| Pkg. Type: | |
| Pkg. Code: | |
| Lead Count (#): | |
| Pkg. Dimensions (mm): | |
| Pitch (mm): |
| Pb (Lead) Free | |
| Moisture Sensitivity Level (MSL) | |
| ECCN (US) | |
| HTS (US) |
| Process | TSMC 28nm HPC+ |
| VCO Operating Range (MHz) | 900 - 1800 |
| Input Freq (MHz) | 12 - 192 |
| Output Freq Range (MHz) | 900 - 1800 |
| Analog Supply Voltage (V) | 1.62 - 1.98 |
| Digital Supply Voltage (V) | 0.935 - 1.08 |
| Spread Spectrum | Yes |
| Temp. Range (°C) | -40°C to +125°C |
| Product Category | PLL |
The AT28_PLL0001SG1P8G18V1B is a 1.8GHz analog phase-locked loop (PLL) IP for a spread spectrum clock generator (SSCG) using TSMC's 28nm HPC+ (High-Performance Compact Plus) process technology.