Skip to main content
Renesas Electronics Corporation
8MHz to 24MHz Crystal Oscillator IP

Package Information

CAD Model:View CAD Model
Pkg. Type:
Pkg. Code:
Lead Count (#):
Pkg. Dimensions (mm):
Pitch (mm):

Environmental & Export Classifications

Pb (Lead) Free
Moisture Sensitivity Level (MSL)
ECCN (US)
HTS (US)

Product Attributes

MethodWith External Xtal
ProcessTSMC T22ULP
Input Freq (MHz)8 - 24
Output Freq Range (MHz)8 - 24
Analog Supply Voltage (V)1.6 - 1.98
Digital Supply Voltage (V)0.81 - 0.99
Product CategoryCrystal Oscillator

Description

The AT22PXTL0001F24MV18A0 is a crystal (Xtal) Oscillator IP for 8MHz to 24MHz clock generation using TSMC's T22ULP (22nm Ultra-Low Power) process technology.