| CAD Model: | View CAD Model |
| Pkg. Type: | |
| Pkg. Code: | |
| Lead Count (#): | |
| Pkg. Dimensions (mm): | |
| Pitch (mm): |
| Pb (Lead) Free | |
| Moisture Sensitivity Level (MSL) | |
| ECCN (US) | |
| HTS (US) |
| Method | With External Xtal |
| Process | TSMC T22ULP |
| Input Freq (MHz) | 0.032768 - 0.032768 |
| Output Freq Range (MHz) | 0.032768 - 0.032768 |
| Analog Supply Voltage (V) | 1.6 - 1.98 |
| Product Category | Crystal Oscillator |
The AT22PXTL0000F32KV18A0 is a crystal (Xtal) oscillator IP for 32kHz clock generation using TSMC's T22ULP (22nm Ultra-Low Power) process technology.