Skip to main content
Renesas Electronics Corporation
Temperature Sensor IP with Analog Output Buffer (TSMC T22ULP)

Package Information

CAD Model:View CAD Model
Pkg. Type:
Pkg. Code:
Lead Count (#):
Pkg. Dimensions (mm):
Pitch (mm):

Environmental & Export Classifications

Pb (Lead) Free
Moisture Sensitivity Level (MSL)
ECCN (US)
HTS (US)

Product Attributes

MethodAnalog Out
ProcessTSMC T22ULP
Temp. Range (°C)-40°C to 125°C
Analog Supply Voltage (V)1.7 - 1.9
Digital Supply Voltage (V)0.81 - 1.05
Product CategoryTemperature Sensor

Description

The AT22PTPS0000ABFF20K16T20A0 is a temperature sensor IP with an analog output buffer that outputs an analog voltage that corresponds to the detected temperature of large-scale integration (LSI). This sensor IP is fabricated using TSMC's T22ULP (22nm Ultra-Low Power) process technology.