| CAD Model: | View CAD Model |
| Pkg. Type: | |
| Pkg. Code: | |
| Lead Count (#): | |
| Pkg. Dimensions (mm): | |
| Pitch (mm): |
| Pb (Lead) Free | |
| Moisture Sensitivity Level (MSL) | |
| ECCN (US) | |
| HTS (US) |
| Process | TSMC T22ULP |
| VCO Operating Range (MHz) | 560 - 1190 |
| Input Freq (MHz) | 10 - 170 |
| Output Freq Range (MHz) | 40 - 1190 |
| Analog Supply Voltage (V) | 1.6 - 1.98 |
| Digital Supply Voltage (V) | 0.81 - 0.99 |
| Spread Spectrum | No |
| Temp. Range (°C) | -40°C to +125°C |
| Product Category | PLL |
The AT22PPLL0001SK1190M18V1 is a 1.2GHz analog phase-locked loop (PLL) IP for skew adjust using TSMC's T22ULP (22nm Ultra-Low Power) process technology.